RunningVac® 10 qt. Canister Vacuum with Tool Kit

ProTeam

RunningVac® 10 qt. Canister Vacuum with Tool Kit

The RunningVac provides exceptional cleaning strength unmatched by traditional canisters. This commercial canister vacuum comes complete with your selected Tool Kit below. With the same durable construction found in all ProTeam vacuums, this high performance speed canister is the perfect solution for increasing productivity.

Products

Search
1-3 of 3 results for Products
:
Not Available
$649.00
Compare
Not Available
$649.00
Compare
RunningVac 10 qt. Canister Vacuum w/ ProBlade Hard Surface & Carpet Floor Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Above the Floor
Industry
Retail
Education
Commercial Buildings
Healthcare
Hospitality
Material
Polypropylene
Product Type
RunningVac
Voltage
120
Application
Industry
Material
Product Type
Voltage
Carpet
Hard Surface
Detail Cleaning
Above the Floor
Retail
Education
Commercial Buildings
Healthcare
Hospitality
Polypropylene
RunningVac
120
Not Available
$699.00
Compare

Features

  • Productive - Easily clean both carpets and hard floors as well as under and around furniture.
  • Easy to Clean - Tough quality construction allows cloth & foam filters, tools, hoses, wands and twist cap to be cleaned in the dishwasher.
  • Large Capacity - Maximum cleaning ability with a filter capacity three times the size of standard uprights.
  • Cleans Faster - 133% faster than an upright, the RunningVac gives you the power and speed needed on wheels.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
12 lb, 5.44 kg
Airflow (CFM)
150
Static Lift - in
100
Motor
1188 W/9.9 A/120 V
Decibel - dBA
66
Capacity
Dry Fit - 10 qt, 11 L
Certification
TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243), CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration
Four Level Filtration: 1054 sq. in. total area
Item Dimensions
20"x10"x16.5"
Hose Length
78 in, 6.5 ft
UPC Code
693822071183 
Intercept Micro Filter
104544
Micro Cloth Filter
103115
Foam Filter Media
101949
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProTeam RunningVac Canister Vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. RunningVac Canister Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  6. Upholstery Tool - An all-purpose tool ideal for furniture
  7. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  8. Telescoping Wand - Adjustable height for maximum comfort
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents