QuietPro® CN HEPA 10 qt. Canister Vacuum with Tool Kit

ProTeam

QuietPro® CN HEPA 10 qt. Canister Vacuum with Tool Kit

QuietPro CN HEPA vacuum with QuietPower Technology delivers high performance for environments where low sound levels are critical. This commercial canister vacuum comes complete with your selected Tool Kit below. Never worry about disrupting workers during regular business hours.

Products

Search
1-3 of 3 results for Products
:
Not Available
$719.00
Compare
Not Available
$719.00
Compare
Not Available
$789.00
Compare

Features

  • Less Down Time - Large filter capacity allows users to clean more with less down time.
  • Fewer Disruptions - Quiet motor allows for cleaning during the day without disrupting building occupants.
  • Traps Particles - HEPA filter works along with our Four Level Filtration system to capture 99.97% of airborne particles .3 micron or larger which meets HEPA filtration levels.
  • 14" Xover Multi-Surface Tool -
    All-in-one tool for low-pile carpets and hard surfaces.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
12 lb, 5.44 kg
Airflow (CFM)
124 (High), 85 (Low)
Static Lift - in
75 (High), 38 (Low
Motor
744 (High), 552 (Low) W/6.2 (High), 4.6 (Low) A/120 V
Decibel - dBA
55 (High), 47 (Low)
Capacity
Dry Fit - 10 qt, 11 L
Certification
TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243), CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration
Four Level Filtration w/HEPA: 2188 sq. in. total media
Item Dimensions
20"x10"x16.5"
Hose Length
78 in, 6.5 ft
UPC Code
693822073255 
Intercept Micro Filter
104544
Micro Cloth Filter
103115
Foam Filter Media
101949
HEPA Media Filter
103638
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProTeam's QuietPro CN, 10 qt. Canister Vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. QuietPro CN HEPA Canister Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Upholstery Tool - An all-purpose tool ideal for furniture
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  8. Telescoping Wand - Adjustable height for maximum comfort
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents