The LineVacer HEPA provides a powerful defense against microscopic dust and allergens. Four Level Filtration with certified HEPA filter as the last filtration stage extracts and traps harmful particulates, even lead paint. This unit comes complete with your selected Tool Kit below. This vacuum is ideal for applications when clean air in a controlled environment is critical such as cleaning medical facilities, clean rooms, computer labs and remediation.