GoFree Flex Pro, 6 qt. Cordless Vacuum

ProTeam

GoFree Flex Pro, 6 qt. Cordless Vacuum

ProTeam

PRODUCT AVAILABLE ONLY THROUGH DISTRIBUTION. CONTACT YOUR LOCAL DISTRIBUTOR TO PURCHASE. ProTeam adds comfort to cordless in our most powerful battery-powered backpack vacuum ever. This top-of-the-line commercial battery-powered backpack comes standard with 14" Xover performance floor tool, telescoping wand, 5" upholstery tool, 3" dust brush and 17" crevice tool.

Products

Search
1-6 of 6 results for Products
:
Available
Price Not Available
Compare
Available
Price Not Available
Compare
Available
Price Not Available
Compare
Available
Price Not Available
Compare
Available
Price Not Available
Compare
Available
Price Not Available
Compare

Features

  • Go Anywhere - 30% increase in backpack productivity.
  • Cordless Convenience - Set yourself free from the restriction of a cord and eliminate cord management tasks.
  • Longer Runtime - Offers approximately 75 minutes of runtime for greater efficiency.
  • Fast Charge - Battery reaches full charge in just 2.5 - 3 hours so you can get up and GoFree.
  • Long Lasting Battery - Lithium ion battery and control circuit for state-of-the-art performance.

Specifications

Product Weight
18, 8.2 kg
Airflow (CFM)
78
Static Lift - in
54
Motor
360 W/10 A/36 V
Decibel - dBA
63.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certification
UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243), CRI Seal of Approval
Filtration
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
Item Dimensions
10.125"x24"
UPC Code
693822002804 
Intercept Micro Filter
107314
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProTeam GoFree Flex Pro, 6 quart battery backpack vacuum
1. Hose - Professional-grade flexible hose for better maneuverability
2. GoFree Flex Pro Cordless Vacuum
3. Battery - Offers approx. 75 mins. of runtime, ideal for routine cleaning
4. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
5. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
6. Upholstery Tool - An all-purpose tool ideal for furniture
7. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
8. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
9. Telescoping Wand - Adjustable height for maximum comfort
10. Charger - Reach full charge in 2.5 - 3 hours so you can get up and GoFree again
11. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
ProTeam GoFree Flex Pro, 6 qt. Cordless Vacuum PRODUCT AVAILABLE ONLY THROUGH DISTRIBUTION. CONTACT YOUR LOCAL DISTRIBUTOR TO PURCHASE. ProTeam adds comfort to cordless in our most powerful battery-powered backpack vacuum ever. This top-of-the-line commercial battery-powered backpack comes standard with 14" Xover performance floor tool, telescoping wand, 5" upholstery tool, 3" dust brush and 17" crevice tool. GFFP12