GoFree® Flex Pro II, 6 qt. Cordless Backpack Vacuum with Tool Kit
PRODUCT AVAILABLE ONLY THROUGH DISTRIBUTION. LIST PRICE RANGES = $1329 to $1799 USD DEPENDING ON SKU - USE WHERE TO BUY LOCATOR TO FIND YOUR NEAREST DISTRIBUTOR. With a high/low power switch and two battery options, the new GoFree Flex Pro II brings greater versatility and options to professional cleaners. By cleaning at a rate 30% faster than a corded backpack and 5x faster than an upright vacuum the GoFree Flex Pro II will save time and money. High/low power settings conserve runtime by tackling routine cleaning on low then switch to high for deeper cleaning. Working without restrictions means going wherever you need to go to get the job done.
Instead of logging on to re-order products every time you run out, simply set up a recurring order so that our products are delivered to your home or business. You will be able to choose your frequency that fits your needs at checkout.
Go Anywhere - A cordless backpack vacuum cleans 30% faster than a standard backpack and 5 times faster than an upright.
Cordless Convenience - Set yourself free from the restriction of a cord and eliminate cord management tasks.
Two Battery Options - Clean with the longest runtime, approximately 101 minutes on low with 12 Ah or go lightweight with the 6 Ah battery with shorter total runtime.
High/Low Power Switch - Conserve runtime by tackling routine cleaning on low, then switch to high for deep cleaning.
Lightweight & Easy to Use - Weighs only 15.5 pounds (6 Ah) or 17.5 pounds (12 Ah) which means it's comfortable and easy to maneuver.
Reduce Tripping Hazards - Remove the potential tripping hazard of a cord for safer vacuuming.
Fast Charge - Battery reaches full charge in approximately 1.5 - 3 hours so you can get up and GoFree.
Brushless Motor - With no carbon brushes to change, the motor has a longer life and emits no carbon dust.
Clean Air Backpack - ProLevel Filtration system, featuring multiple levels of filters, helps reduce allergens and asthma triggers in the indoor environment.
Freedom of Movement - FlexFit articulating harness is responsive to the motion of your shoulders, back and hips - increasing comfort and reducing fatigue.
ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
3 year warranty on parts and labor. 2 year warranty on motor, battery (12 Ah only) and charger. 1 year warranty on 6 Ah battery. Limited lifetime warranty on molded body parts.