AviationVac® 6 qt. Backpack Vacuum with Tool Kit

ProTeam

AviationVac® 6 qt. Backpack Vacuum with Tool Kit

Designed exclusively for the transportation industry, the AviationVac utilizes the same 400 Hz power system used on transport vehicles without the need for bulky adaptors. This commercial backpack vacuum comes complete with your selected Tool Kit below. The lightweight wand and ergonomic backplate provides a highly efficient tool for cleaning up in a hurry. The AviationVac offers the utmost quality you expect from a commercial backpack vacuum while boasts these essential features below.

Products

Search
1-3 of 3 results for Products
:
AviationVac 6 qt. Backpack Vacuum w/ 1.25" Kit
Application
Aviation
Carpet
Detail Cleaning
Industry
Aviation
Material
HDPE (Cylindrical Tube)
Product Type
AviationVac
Filter Type
Intercept Micro Filter
Micro Cloth Filter
Foam Filter Media
Exhaust Sound Muffler
Application
Industry
Material
Product Type
Filter Type
Aviation
Carpet
Detail Cleaning
Aviation
HDPE (Cylindrical Tube)
AviationVac
Intercept Micro Filter
Micro Cloth Filter
Foam Filter Media
Exhaust Sound Muffler
Available
$636.00
Compare
AviationVac 6 qt. Backpack Vacuum w/ 1.5" Tool Kit
Application
Aviation
Carpet
Detail Cleaning
Industry
Aviation
Material
HDPE (Cylindrical Tube)
Product Type
AviationVac
Filter Type
Intercept Micro Filter
Micro Cloth Filter
Foam Filter Media
Exhaust Sound Muffler
Application
Industry
Material
Product Type
Filter Type
Aviation
Carpet
Detail Cleaning
Aviation
HDPE (Cylindrical Tube)
AviationVac
Intercept Micro Filter
Micro Cloth Filter
Foam Filter Media
Exhaust Sound Muffler
Not Available
$676.00
Compare
AviationVac 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
Application
Aviation
Carpet
Detail Cleaning
Industry
Aviation
Material
HDPE (Cylindrical Tube)
Product Type
AviationVac
Filter Type
Intercept Micro Filter
Micro Cloth Filter
Foam Filter Media
Exhaust Sound Muffler
Application
Industry
Material
Product Type
Filter Type
Aviation
Carpet
Detail Cleaning
Aviation
HDPE (Cylindrical Tube)
AviationVac
Intercept Micro Filter
Micro Cloth Filter
Foam Filter Media
Exhaust Sound Muffler
Not Available
$656.00
Compare

Features

  • Ease of Use - Mid-size capacity is ideal for cleaning in and around crowded constraints on airplanes.
  • Productive - Quick cleaning of aisles, seats and hard-to-reach areas eliminating bulky or non-performing products.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
10 lb, 4.5 kg
Airflow (CFM)
106
Static Lift - in
82
Motor
864 W/7.2 A/120 V
Decibel - dBA
68
Capacity
Dry Fit - 6 qt, 6.6 L
Certification
TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243), CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration
Four Level Filtration: 676 sq. in. total area
Item Dimensions
8.25"x8.25"x21.5"
Hose Length
48 in, 4 ft
UPC Code
693822075396 
Intercept Micro Filter
100431
Micro Cloth Filter
100564
Foam Filter Media
100343
Unit of Measurement EA PK SET
EA

What's in the Box

Image of what is included in the box of ProTeam AviationVac, 6 qt. Backpack Vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. AviationVac Backpack Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens
  5. Upholstery Tool - An all-purpose tool ideal for seating
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Gulper Floor Tool - Aluminum gulper floor tool ideal for large debris
  8. Two-Bend Wand - Attaches to hose for extended reach
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents