???PD_NAME???

Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: SCVH
Tool Kit: 107100.0
Availability
Status Not Available
Unavailable
Price
$545.00 to $595.00

The Super CoachVac HEPA is a productivity powerhouse designed to tackle the most demanding cleaning challenges. This commercial backpack vacuum comes complete with the Xover Multi-Surface Telescoping Wand Tool Kit.

Optional Configurations
Image SKU Product Name Price Availability Quantity
Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit 107119 Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit $545.00
Available
Invalid quantity
Super CoachVac HEPA 10 qt. Backpack Vacuum w/Xover Performance Two-Piece Wand Tool Kit 107104 Super CoachVac HEPA 10 qt. Backpack Vacuum w/Xover Performance Two-Piece Wand Tool Kit $545.00
Available
Invalid quantity
Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit 107109 Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit $545.00
Available
Invalid quantity
Super CoachVac HEPA 10 qt. Backpack Vacuum w/Xover Performance Telescoping Wand Tool Kit 107114 Super CoachVac HEPA 10 qt. Backpack Vacuum w/Xover Performance Telescoping Wand Tool Kit $545.00
Available
Invalid quantity
Super CoachVac HEPA 10 qt. Backpack Vacuum w/ ProBlade Carpet Tool Kit 107602 Super CoachVac HEPA 10 qt. Backpack Vacuum w/ ProBlade Carpet Tool Kit $545.00
Available
Invalid quantity
Super CoachVac HEPA 10 qt. Backpack Vacuum w/ ProBlade Hard Surface Floor Tool Kit 107603 Super CoachVac HEPA 10 qt. Backpack Vacuum w/ ProBlade Hard Surface Floor Tool Kit $555.00
Available
Invalid quantity
Super CoachVac HEPA 10 qt. Backpack Vacuum w/ ProBlade Carpet & Hard Surface Floor Tool Kit 107604 Super CoachVac HEPA 10 qt. Backpack Vacuum w/ ProBlade Carpet & Hard Surface Floor Tool Kit $595.00
Available
Invalid quantity
    This powerful and high filtration unit isideal for vacuuming high square-footage areas that require the utmost cleanliness.
  • Performance -
    A high-powered motor combines with Four Level Filtration trap more dust with less downtime.
  • Productive -
    Backpack vacuums are proven to clean more area in less time and with less operator fatigue.
  • Ergonomic -
    Utilizes mountaineering-style backpack technology to carry the vacuum comfortably and ergonomically across the hips.
  • Versatile -
    Sized for any cleaning professional.
Image of what is included in the box of ProTeam Super CoachVac HEPA, 10 qt. Backpack Vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. Super CoachVac HEPA Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Weight - lb. or kg 11, 4.99
Airflow - CFM 159
Static Lift - in. 100
Power - Watts 1188
Amperage 9.9
Voltage 120
Decibel - dBA 66
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration w/HEPA: 1190 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 100291 (Closed Filter) , 101220 (Filtration Discs)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 25
Item Width - in. 8.5
Item Depth - in. 8.5
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 100331
Micro Cloth Filter 100565
Foam Filter Media 100343
HEPA Filter 106526
Exhaust and Sound Muffler 100597
Unit of Measurement - EA PK SET EA