???PD_NAME???

Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: SCP6
Tool Kit: 107100.0
Availability
Status Not Available
Unavailable
Price
$535.00 to $709.00

Don’t let its small, compact size fool you. The Super Coach Pro 6  commercial backpack vacuum delivers unsurpassed power in a new, ergonomically enhanced frame. With a smaller footprint, it’s easy to maneuver in tight spaces. This commercial backpack vacuum comes complete with the Xover Multi-Surface Telescoping Wand Tool Kit.

Optional Configurations
Image SKU Product Name Price Availability Quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit 107310 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit $535.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit 107308 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit $535.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit 107307 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit $535.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Hard Surface Tool w/ Scalloped & Flat Felt Brush Tool Kit 107309 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Hard Surface Tool w/ Scalloped & Flat Felt Brush Tool Kit $545.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 15 107343 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 15" Carpet Sidewinder Tool Kit $545.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 18 107344 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 18" Carpet Sidewinder Tool Kit $555.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Pest Management Tool Kit 107371 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Pest Management Tool Kit $709.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 15 107464 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ 15" Carpet & Hard Surface Sidewinder Tool Kit $595.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Remediation Tool Kit 107467 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Remediation Tool Kit $575.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ OS1 Kit 107474 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ OS1 Kit Price pending
Status Not Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ ProBlade Carpet Tool Kit 107533 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ ProBlade Carpet Tool Kit $535.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ ProBlade Hard Surface Tool Kit 107534 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ ProBlade Hard Surface Tool Kit $545.00
Available
Invalid quantity
Super Coach Pro 6, 6 qt. Backpack Vacuum w/ ProBlade Hard Surface & Carpet Tool Kit 107535 Super Coach Pro 6, 6 qt. Backpack Vacuum w/ ProBlade Hard Surface & Carpet Tool Kit $585.00
Available
Invalid quantity
Super Coach Pro 6 107504 Super Coach Pro 6 $610.00
Available
Invalid quantity
    The powerful Super Coach Pro 6 offers the utmost quality you expect from a backpack vacuum while boasting these essential features:
  • Freedom of Movement -
    FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape -
    Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler -
    Open weave harness allows any heat to dissipate.
  • Productive -
    Cleans carpets and hard surfaces without stirring up dust.
  •  
  • Easy Filter Bag Change -
    Quick-release, die cast latches improve filter compartment seal.
Image of what is included in the box of ProTeam Super Coach Pro 6, 6 quart backpack vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. Super Coach Pro 6 Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Weight - lb. or kg 11.6, 5.25
Airflow - CFM 159
Static Lift - in. 96
Power - Watts 1108
Amperage 9.5
Voltage 120
Decibel - dBA 65.8
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 1054 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 107374 (Closed Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 18
Item Width - in. 10.125
Item Depth - in. 7.125
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 107314
Micro Cloth Filter 834072
Foam Filter Media 510184
HEPA Filter 107315
Unit of Measurement - EA PK SET EA