???PD_NAME???

QuietPro BP HEPA 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: QPBP
Tool Kit: 107100.0
Availability
Status Not Available
Unavailable
Price
$629.00 to $679.00

The QuietPro BP utilizes innovative QuietPower technology for unobtrusive performance in daytime cleaning and active environments. This commercial backpack vacuum comes complete with the Xover Multi-Surface Telescoping Wand Tool Kit.

Optional Configurations
Image SKU Product Name Price Availability Quantity
QuietPro BP HEPA 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit 107146 QuietPro BP HEPA 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit $629.00
Available
Invalid quantity
QuietPro BP HEPA 6 qt. Backpack Vacuum w/ Carpet Two-Piece Wand Tool Kit 105733 QuietPro BP HEPA 6 qt. Backpack Vacuum w/ Carpet Two-Piece Wand Tool Kit $639.00
Available
Invalid quantity
QuietPro BP HEPA 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit 107145 QuietPro BP HEPA 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit $629.00
Available
Invalid quantity
QuietPro BP HEPA 6 qt. Backpack Vacuum  w/ ProBlade Hard Surface & Carpet Floor Tool Kit 107609 QuietPro BP HEPA 6 qt. Backpack Vacuum w/ ProBlade Hard Surface & Carpet Floor Tool Kit $679.00
Available
Invalid quantity
    Never worry about disrupting workers during regular business hours again.
  • QuietPower -
    A two-speed power and decibel control switch lowers sound levels from 60 decibels to 51 decibels.
  • Filtration -
    Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • Ergonomics -
    Utilizes mountaineering-style backpack technology to carry the vacuum comfortably and ergonomically across the hips.
  • Efficient -
    Cleans carpet or hard surfaces along with under and around furniture easily.
Image of what is included in the box of ProTeam QuietPro BP HEPA, 6 qt. Backpack Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. QuietPro BP HEPA Backpack Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
5. Upholstery Tool – An all-purpose tool ideal for seating
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7.Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ extension cord – Plug in once and vacuum entire area
10.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the QuietPro BP HEPA 6 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Weight - lb. or kg 11, 4.99
Airflow - CFM 106 (High), 74 (Low)
Static Lift - in. 82 (High), 45 (Low)
Power - Watts 864 (High), 612 (Low)
Amperage 7.2 (High), 5.1 (Low)
Voltage 120
Decibel - dBA 60 (High), 51 (Low)
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 725 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 106995 (Closed Collar)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 24
Item Width - in. 6.5
Item Depth - in. 6.5
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 100431
Micro Cloth Filter 100564
HEPA Filter 106526
Exhaust and Sound Muffler 105622
Unit of Measurement - EA PK SET EA