???PD_NAME???

MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Hard Surface Horse Hair Brush Tool Kit

SKU: MV
Tool Kit: 106986.0
Availability
Status Not Available
Unavailable
Price
$559.00 to $579.00

The MegaVac powers through the toughest industrial and construction clean up jobs. Featuring a powerful motor and a 10-quart filter capacity, this backpack vacuum provides superior efficiency and uninterrupted performance. This unit comes complete with Blower Tool and Hard Surface Horse Hair Brush Tool Kit.

Optional Configurations
Image SKU Product Name Price Availability Quantity
MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Hard Surface Horse Hair Brush Tool Kit 105896 MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Hard Surface Horse Hair Brush Tool Kit $569.00
Sold Out
Invalid quantity
MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Xover Multi-Surface Two-Piece Wand Tool Kit 107138 MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Xover Multi-Surface Two-Piece Wand Tool Kit $559.00
Available
Invalid quantity
MegaVac 10 qt. Backpack Vacuum w/ Blower Tool, Felt and Horse Hair Hard Surface Tool Kit 105892 MegaVac 10 qt. Backpack Vacuum w/ Blower Tool, Felt and Horse Hair Hard Surface Tool Kit $579.00
Sold Out
Invalid quantity
MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Xover Performance Two-Piece Wand Tool Kit 107137 MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Xover Performance Two-Piece Wand Tool Kit $559.00
Available
Invalid quantity
MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Hard Surface Nylon Brush Tool Kit 107345 MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Hard Surface Nylon Brush Tool Kit $559.00
Available
Invalid quantity
    The MegaVac commercial backpack vacuum boasts these essential features:
  • 2-in-1 -
    Converts to a blower in two easy steps without additional parts or accessories.
  • Ergonomic -
    Utilizes mountaineering-style backpack technology to carry the vacuum comfortably and ergonomically across the hips.
  • Durability -
    Built tough and built to last, comes with an unmatched warranty.
  • Filtration -
    Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
Image of what is included in the box of ProTeam MegaVac, 6 qt. Backpack Vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. MegaVac Backpack Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Blower Tool – Blow unwanted debris such as leaves on a front entrance or porch
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Hard Floor Tool – Horse hair soft bristles ideal for delicate surfaces
8. Two-Piece Wand –Lightweight aluminum wand for extended reach
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the MegaVac 10 qt. Backpack Vacuum w/ Blower Tool and Hard Surface Horse Hair Brush Tool Kit:

Weight - lb. or kg 11, 4.99
Airflow - CFM 150
Static Lift - in. 100
Power - Watts 1188
Amperage 9.9
Voltage 120
Decibel - dBA 66
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration: 1136 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 100291 (Closed Collar), 101220 (High Filtration Disc)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 27
Item Width - in. 8.5
Item Depth - in. 8.5
Hard Surface Tool 100614
Wand 101338
Crevice Tool 100108
Dust Brush 100110
Blower Tool 106993
Extension Cord 101678
Intercept Micro Filter 100331
Micro Cloth Filter 100565
Foam Filter Media 100343
Exhaust and Sound Muffler 100597
Unit of Measurement - EA PK SET EA