• Home
  • RunningVac 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
Front view of ProTeam RunningVac Canister Vacuum
???PD_NAME???

RunningVac 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: RV
Tool Kit:
The price of the product might be updated based on your selection
  • 107100.0
  • 107099.0
Availability
Unavailable
Price
$589.00

 The RunningVac provides exceptional cleaning strength unmatched by traditional canisters. This commercial canister vacuum comes complete with the Xover Multi-Surface Telescoping Wand Tool Kit.

Optional Configurations
Image SKU Product Name Price Availability Quantity
RunningVac 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit 107150 RunningVac 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit $589.00
Available
Invalid quantity
RunningVac 10 qt. Canister Vacuum w/ Xover Performance Telescoping Wand Tool Kit 107149 RunningVac 10 qt. Canister Vacuum w/ Xover Performance Telescoping Wand Tool Kit $589.00
Available
Invalid quantity

    With the same durable construction found in all ProTeam vacuums, this high performance speed canister is the perfect solution for increasing productivity.  
  • Easy to Clean -
    Tough quality construction allows cloth & foam filters, tools, hoses, wands and twist cap to be cleaned in the dishwasher.
  • Cleans Faster -
    133% faster than an upright, the RunningVac gives you the power and speed needed on wheels.
  • Traps Particles -
    Organically treated Intercept Micro Filters, along with our Four Level Filtration system, are up to 99.9% efficient in capturing dust mites, pollen, bacteria and other particles measuring 1 micron and larger.
  • 14" Xover Multi-Surface Tool -
    All-in-one tool for low-pile carpets and hard surfaces.
Image of what is included in the box of ProTeam RunningVac Canister Vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. RunningVac Canister Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
6. Upholstery Tool – An all-purpose tool ideal for furniture
7. Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the RunningVac 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Airflow - CFM 150
Static Lift - in. 100
Power - Watts 1188
Decibel - dBA 66
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration: 1054 sq. in. total area
Power Cord - ft. 50
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 16.5
Item Length - in. 20
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Intercept Micro Filter 104544
Micro Cloth Filter 103115
Foam Filter Media 101949
Exhaust and Sound Muffler 103123
Unit of Measurement - EA PK SET EA