Front view of ProTeam ProGuard 20 Wet/Dry Vacuum
???PD_NAME???

ProGuard 20 Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee

SKU: PG20
Tool Kit: 107187.0
Availability
Status Not Available
Unavailable
Price
$809.00 to $999.00

Power and versatility are combined with innovation in the ProGuard 20 Wet/Dry Vacuum. The unique variable wheel pattern allows for increased maneuverability and improved productivity while offering the performance, filtration and durability you expect from a ProTeam vacuum.

Optional Configurations
Image SKU Product Name Price Availability Quantity
ProGuard 20 Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee 107360 ProGuard 20 Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee $999.00
Backordered
Expected on2017-07-28
Invalid quantity
ProGuard 20 Wet/Dry Vacuum with Tool Kit 107131 ProGuard 20 Wet/Dry Vacuum with Tool Kit $809.00
Available
Invalid quantity
    This commercial wet/dry vacuum comes standard with a 10-foot 1.5" hose, two-piece, 56" two-bend wand, 14" hard floor tool w/nylon brush, front mount squeegee, 11" crevice tool and 3" dust brush.
  • Durability -
    Mechanical float shut-off breaks down foam and protects motor from debris/damage.
  • Low Cost of Ownership -
    Ease of cleaning and filter maintenance.
  • Productive -
    Front mount squeegee provides fast floor stripper recovery and flood restoration applications.
  • Maneuverability -
    Variable swivel caster wheel pattern allows 360 degree or stair ready maneuverability. It takes 1/3 the effort to turn in center wheel configuration.
  • Front Mount Squeegee -
    Quick and convenient removal of water and for floor stripping applications.
Image of what is included in the box of ProTeam ProGuard 20, 20 gallon Wet/Dry Vacuum
1. Hose – 10-foot flexible hose for better maneuverability
2.ProGuard 20 Wet/Dry Vacuum
3. Front Mount Squeegee Hose – Quick water removal with front mount squeegee hose connection
4. Fine Dust Filter – 3–layer fine dust filter to capture dust
5. Wet Filter – For large amounts of liquid pickup
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
8. Squeegee – Quick and convenient removal of water
8. Front Mount Squeegee – Quick and convenient removal of water & for floor stripping applications
10. Hard Floor Tool – Nylon brush bristle tool for hard surfaces
11. Two-Piece Wand – Attach to hose for extended reach
12. 50’ Extension Cord – Plug in once and vacuum entire area
13. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProGuard 20 Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee:

Weight - lb. or kg 70, 32
Airflow - CFM 105
Static Lift - in. 95
Power - Watts 1380
Amperage 9.5
Voltage 120
Decibel - dBA 69
Wet Fit - gal. or L 20, 76
Filtration 3 Layer Fine Dust Cartridge, 1276 sq. in, Intercept Micro Filter, Optional, Wet Filter, 105 sq. in.
Power Cord - ft. 50
Hose Length - ft. 10
Drain Port YES
Additional Features Tip & Pour
Additional Options 107180 (Intercept Micro Filter), 107176 (HEPA Media Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 41
Item Length - in. 39.9
Item Length - in. 39.9
Item Width - in. 29.2
Hard Surface Tool 100623
Wet and Dry Tool 107199
Wand 101338
Crevice Tool 100107PT
Dust Brush 100110
Front Mount Squeegee 107185
Extension Cord 833432
Wet Filter 107177
Fine Dust Filter 107175
Unit of Measurement - EA PK SET EA