• Home
  • GoCartVac 6 qt. Cordless Vacuum w/ Multi-Surface Telescoping Wand Tool Kit
Front view of ProTeam GoCartVac 6 qt. Cordless Vacuum
???PD_NAME???

GoCartVac 6 qt. Cordless Vacuum w/ Multi-Surface Telescoping Wand Tool Kit

SKU: GCV
Tool Kit:
The price of the product might be updated based on your selection
  • 104885.0
  • 107290.0
Availability
Unavailable
Price
Price pending

Go anywhere with the GoCartVac. With the ability to plug into a wall socket or run off the large battery reserve, the GoCartVac allows cleaning professionals the ability to clean anywhere, anytime, without the limitations of cords or the concern of noisy equipment.

Optional Configurations
Image SKU Product Name Price Availability Quantity
GoCartVac 6 qt. Cordless Vacuum w/ Multi-Surface Telescoping Wand Tool Kit gocartvaca GoCartVac 6 qt. Cordless Vacuum w/ Multi-Surface Telescoping Wand Tool Kit Price pending
Status Not Available
Invalid quantity
GoCartVac 6 qt. Cordless Vacuum w/ Xover Performance Telescoping Wand Tool Kit gocartvacb GoCartVac 6 qt. Cordless Vacuum w/ Xover Performance Telescoping Wand Tool Kit Price pending
Status Not Available
Invalid quantity

    The GoCartVac boasts these essential features:
  • Charge Up Convenience -
    Built-in charger recharges the battery supply when plugged in and can operate at the same time.
  • Extended Reach -
    Move more freely with the super long 20' hose.
  • Easy Moving -
    Stable four-wheeled cart for easy maneuvering around obstacles.
  • Long Run Time -
    Battery life lasts approximately 60 minutes for great efficiency and reaches optimum charge in approximately 3.5 hours.
  • Quiet -
    Vacuum quietly during business hours at a decibel level less than normal conversation.
Image of what is included in the box of GoCartVac, 6 quart battery vacuum
1. Hose – 20-foot Professional-grade flexible hose for extended reach and better maneuverability
2. GoCartVac Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. multi-surface Floor Tool – A 10" floor tool with a lever on top of the tool to lower brush and duster strip for moving from low pile carpet to hard surfaces
8. Telescoping Wand – 24" to 40" chrome telescoping wand to adjust to the height of any user
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the GoCartVac 6 qt. Cordless Vacuum w/ Multi-Surface Telescoping Wand Tool Kit:

Airflow - CFM 82
Static Lift - in. 67
Power - Watts 36 V
Decibel - dBA 58
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration: 676 sq. in.
Battery Type Sealed (non-spillable) Lead Acid
Power Cord - ft. 50
Warranty 3 year warranty on parts, labor and motor. 6 months warranty on battery. 1 year warranty on charger. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 39.5
Item Length - in. 36.5
Wand 106343
Crevice Tool 103086
Dust Brush 103089
Upholstery Tool 103087
Intercept Micro Filter 100431
Micro Cloth Filter 100564
Foam Filter Media 100343
Exhaust and Sound Muffler 106928
Unit of Measurement - EA PK SET EA
Safety Data Sheet Yes