• Home
  • ProGuard 15 Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee
Front view of ProTeam ProGuard 15 Wet/Dry Vacuum
???PD_NAME???

ProGuard 15 Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee

SKU: 107359
Tool Kit
Availability
Price
$949.00

Power and versatility are combined with innovation in the ProGuard 15 Wet/Dry vacuum. The unique variable wheel pattern allows for increased maneuverability and improved productivity while offering the performance, filtration and durability you expect from a ProTeam vacuum.

    This commercial wet/dry vacuum comes standard with a 10-foot 1.5" hose, 56" two-piece, two-bend wand, 14" hard floor tool w/nylon brush, front mount squeegee, 11" crevice tool and 3" dust brush.
  • Durability -
    Mechanical float shut-off breaks down foam and protects motor from debris/damage.
  • Low Cost of Ownership -
    Ease of cleaning and filter maintenance.
  • Productive -
    Front mount squeegee provides fast floor stripper recovery and flood restoration applications.
  • Maneuverability -
    Variable swivel caster wheel pattern allows 360 degree or stair ready maneuverability. It takes 1/3 the effort to turn in center wheel configuration.
  • Front Mount Squeegee -
    Quick and convenient removal of water and for floor stripping applications.
Image of what is included in the box of ProTeam ProGuard 15, 15 gallon Wet/Dry Vacuum
1. Hose – 10-foot flexible hose for better maneuverability
2.ProGuard 15 Wet/Dry Vacuum
3. Front Mount Squeegee Hose – Quick water removal with front mount squeegee hose connection
4. Fine Dust Filter – 3–layer fine dust filter to capture dust
5. Wet Filter – For large amounts of liquid pickup
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
8. Squeegee – Quick and convenient removal of water
9. Front Mount Squeegee – Quick and convenient removal of water & for floor stripping applications
10. Hard Floor Tool – Nylon brush bristle tool for hard surfaces
11. Two-Piece Wand – Attach to hose for extended reach
12. 50’ Extension Cord – Plug in once and vacuum entire area
13. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProGuard 15 Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee:

Airflow - CFM 105
Static Lift - in. 95
Power - Watts 1380
Decibel - dBA 69
Wet Fit - gal. or L 15, 57
Filtration 3 Layer Fine Dust Cartridge, 1276 sq. in, Intercept Micro Filter, Optional, Wet Filter, 105 sq. in.
Power Cord - ft. 50
Drain Port Yes
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 41
Item Length - in. 39.9
Hard Surface Tool 100623
Wet and Dry Tool 107199
Wand 101338
Crevice Tool 100107PT
Dust Brush 100110
Wet Filter 107177
Fine Dust Filter 107175
Unit of Measurement - EA PK SET EA