Front view of ProTeam Super HalfVac Pro
???PD_NAME???

Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: SHVP
Tool Kit: 107100.0
Availability
Status Not Available
Unavailable
Price
$529.00 to $549.00

The redesigned Super HalfVac Pro provides versatility and performance in a lightweight, compact size. This commercial hipstyle vacuum comes complete with the Xover Multi-Surface Telescoping Wand Tool Kit.

Optional Configurations
Image SKU Product Name Price Availability Quantity
Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit 107325 Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit $529.00
Available
Invalid quantity
Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit 107327 Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit $529.00
Available
Invalid quantity
Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Performance Telescoping Wand Tool Kit 107328 Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Performance Telescoping Wand Tool Kit $529.00
Available
Invalid quantity
Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Restaurant Tool Kit 107385 Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Restaurant Tool Kit $549.00
Available
Invalid quantity
Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Performance Two-Piece Wand Tool Kit 107326 Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Performance Two-Piece Wand Tool Kit $529.00
Backordered
Expected on2017-06-24
Invalid quantity
    This sleek, hipstyle vacuum boasts these essential features:
  • Lightweight -
    A professional vacuum ideal for smaller users with a low profile that comfortably fits smaller frames.
  • Versatile -
    The harness can be worn three different ways for maximum comfort.
  • Hipstyle Design -
    A great entry point to show reluctant users the productivity and comfort benefits of backpack vacuums.
  • Self Cooling -
    Airflow is directed so that the powerful motor remains cool during operation, keeping the operator comfortable.
Image of what is included in the box of ProTeam Super HalfVac Pro, 6 quart hipstyle vacuum
1. Hose– Professional-grade flexible stretch hose for better maneuverability
2. Super HalfVac Pro Hipstyle Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super HalfVac Pro, 6 qt. Hipstyle Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Weight - lb. or kg 10.5, 4.76
Airflow - CFM 106
Static Lift - in. 97
Power - Watts 1050
Amperage 8.5
Voltage 120
Decibel - dBA 64
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 1060 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 5.5
Additional Options 106973 (Closed Filter)
Warranty 3 year warranty on parts and labor, 1 year warranty on motor. 3 year warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 12
Item Length - in. 13
Item Length - in. 13
Item Width - in. 8
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 106960
Micro Cloth Filter 107040
Foam Filter Media 107060
HEPA Filter 107005
Unit of Measurement - EA PK SET EA