Front view of ProTeam ProGuard 10 Wet/Dry Vacuum
???PD_NAME???

ProGuard 10 Wet/Dry Vacuum with Tool Kit

SKU: PG10
Tool Kit:107187.0
Availability
Status Not Available
Unavailable
Price
$509.00

The ProGuard 10 Wet/Dry Vacuum offers durable construction and powerful performance. With a heavy duty, 2-stage motor and commercial grade tools and hose, the ProGuard 10 will keep working even in the toughest environments. 

    This commercial wet/dry vacuum comes complete with a 56" two-piece, two-bend aluminum wand w/button lock, squeegee tool, 14" hard floor tool w/nylon brush, 11" crevice tool and 3" dust brush.
  • Versatile -
    Large enough for big spills, yet compact enough for easy maneuvering.
  • Commercial Performance -
    Two-stage bypass vacuum motor creates 105 CFM and 95" of water lift.
  • Exclusive Qwik Lock Wet Filter -
    Mechanical float shut-off breaks down foam and protects motor from debris and moisture damage.
  • Fast and Convenient -
    Tank drain cap allows for fast liquid debris removal.
1. Hose – 10-foot flexible hose for better maneuverability
2.ProGuard 10 Wet/Dry Vacuum
3. Fine Dust Filter – 3–layer fine dust filter to capture dust
4. Wet Filter – For large amounts of liquid pickup
5. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7.Squeegee – Quick and convenient removal of water
8. Hard Floor Tool – Nylon brush bristle tool for hard surfaces
9. Two-Piece Wand – Attach to hose for extended reach
10. 50’ Extension Cord – Plug in once and vacuum entire area
11. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProGuard 10 Wet/Dry Vacuum with Tool Kit:

Filtration 3 Layer Fine Dust Cartridge, 1276 sq. in., Wet Filter, 105 sq. in.
Drain Port Yes
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Hard Surface Tool 100623
Wet and Dry Tool 107199
Wand 101338
Crevice Tool 100107PT
Dust Brush 100110
Wet Filter 107177
Fine Dust Filter 107175