Front view of ProTeam GoFree Flex Pro, 6 qt. Cordless Vacuum
???PD_NAME???

GoFree Flex Pro, 6 qt. Cordless Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: GFFP107507
Tool Kit
Availability
Status Not Available
Unavailable
Price
Price pending

CONTACT YOUR LOCAL DISTRIBUTOR TO PURCHASE - ProTeam adds comfort to cordless in our most powerful battery-powered backpack vacuum ever. This top-of-the-line commercial battery-powered backpack comes standard with 14" Xover performance floor tool, telescoping wand, 5" upholstery tool, 3" dust brush and 17" crevice tool.

    Working without restrictions means going wherever you need to go to get the job done. The GoFree Flex Pro offers the utmost quality you expect from a battery-powered backpack vacuum while boasting these essential features:
  • Go Anywhere -
    30% increase in backpack productivity.
  • Cordless Convenience -
    Set yourself free from the restriction of a cord and eliminate cord management tasks.
  • Longer Runtime -
    12Ah offers approximately 75 mins. of runtime for greater efficiency.
  • Fast Charge -
    Battery reaches full charge in approx. 2.5 -3 hours so you can get up and GoFree.
  • Long Lasting Battery - 
    Lithium ion battery and control circuit for state-of-the-art performance.  
1. Hose– Professional-grade flexible hose for better maneuverability
2. GoFree Flex Pro Cordless Vacuum
3. Battery – Offers approx. 75 mins. of runtime, ideal for routine cleaning
4. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
5. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
6. Upholstery Tool – An all-purpose tool ideal for furniture
7. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
8. Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
9. Telescoping Wand – Adjustable height for maximum comfort
10. Charger – Reach full charge in 2.5 - 3 hours so you can get up and GoFree again
11. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the GoFree Flex Pro, 6 qt. Cordless Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Weight - lb. or kg 18, 8.2 kg
Airflow - CFM 78
Static Lift - in. 54
Power - Watts 360
Amperage 10
Voltage 36
Decibel - dBA 63.7
Dry Fit - qt. or L 6, 6.6
Filtration ProLevel Filtration: 1054 sq. in. total area
Battery Type Lithium Ion
Hose Length - ft. 4.5
Warranty 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 24
Item Width - in. 10.125
Item Depth - in. 7.125
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Intercept Micro Filter 107314
Micro Cloth Filter 834072
Foam Filter Media 510184
HEPA Filter 107315
Unit of Measurement - EA PK SET EA
Safety Data Sheet Reference SDS