TRANSPORTATION

  • av_plane

    Unexpected soil and weather are routine challenges for airports, car services, and public transit. Our portable and cordless vacuums allow a quick response time while ensuring uninterrupted quality and comfort for travelers.

    TACKLE CHALLENGES
    • Extremely Busy
    • Volumes of People to Work Around
    • Constant Schedule Changes

      • Backpack Vacuums and Cordless Vacuums rise to the challenge.


    slip

    TRANSPORTATION STATISTICS


    • Over 4 million miles of roads
    • 19,000 public & private use airports
    • 140K miles of freight and passenger railroads
    • 25,000 miles of navigable waterways
    • Average person travels 13K miles per year
    • U.S. transportation system serves nearly 319 million Americans

    EQUIPPING A FACILITY FOR THE EXPECTED AND UNEXPECTED

    When a quick response time can mean the difference between minor cleanup and major restoration, it pays to have a wet/dry vacuum and an air mover on the premises.

    ProGuard Wet/Dry Vacuums are 6 models that vary in size and functionality – each designed to take on different maintenance situations.
    tracks


    ADVANTAGES

    • Improve cleanliness of your facility.
    • Greatly reduce time spent cleaning.
    • Cleans hard surfaces and carpet.
    • Lightweight and maneuverable wands reach under tables and around chairs.
    • Easily clean high areas such as vents and fans.
    • Cleans faster and more effectively than a broom or upright.
    • Remove debris instead of pushing it into corners.
    An airport building is a vast facility. A single terminal may span 300,000 square feet with walls primarily of glass and rise up to two stories high. Add in the the thousands of travelers passing through feeling comfortable, a total massive space to maintain and keep clean.

    RECOMMENDED PRODUCTS

    THE RIGHT TOOL FOR THE RIGHT JOB