RESTORATION & REMEDIATION

  • scp_school_library

    After a fire, flood, or catastrophe, ProTeam vacuums and air movers help impose order and return buildings to a safe and comfortable state. Respond with powerful suction, large capacities, and advanced filtration for maximum efficiency when disaster strikes.

    Clean Carpet & Hard Surface

    Air Stays Cleaner

    Four Level Filtration

    Low Decibel Level



    disaster
    Natural Disasters

    Extreme, sudden events caused by environmental factors that injure people and damage property. Earthquakes, windstorms, floods, and disease all strike anywhere on earth, often without warning.



    fact

    BACKPACK VACUUM CLEANER EFFICIENCY

    BP Efficiency Chart
    Source: Auburn University, 2013. FlexiForce Sensor
    In 5 passes, the ProTeam backpack vacuum is:
    • 43% more efficient than a commercial upright vacuum.
    • 30% more efficient than a canister in removing soil.
    Source: Quality Environmental Services & Technologies, 1996; APC Filtration, Inc., 1996; An Evaluation of ProTeam’s QuarterVac and CoachVac in a School Environment, Dr. Eric Brown, Cleaning Research International, UK, 1994

    PREVENT PERMANENT DAMAGE TO FLOORING

    With 3 fan speeds and 3 operating positions, the ProBlitz AirMover dries carpets and subfloors quickly with the ultimate quiet performance.

    • Easy Transport – Optional telescoping handle and wheels (ProBlitz XP only)
    • Flexibility – Three operating positions to direct air where you need it
    • Stackable – Convenient storage
    • Low Amp Draw – Multiple units on a single circuit
    • Quiet – Operate without disruption
    • Reduce Re-soiling – High-speed drying after wet extraction

    ProBlitz

    RECOMMENDED PRODUCTS

    THE RIGHT TOOL FOR THE RIGHT JOB