EDUCATION

  • scp_school_library

    Air quality directly impacts health and academic performance in schools and universities. ProTeam vacuums capture allergens and pollutants while swiftly navigating high-traffic, multi-use buildings, helping fulfill the purpose of educational spaces.

    IMPROVED CLEANLINESS

    ProTeam vacuums are designed to reduce asthma triggers with a superior filtration system.

    MANEUVERABLE

    Deep cleaning around desks and other obstacles.

    SUSTAINABILITY

    ProTeam vacuums are cost effective, energy efficient and built to last.



    Inhaler

    A recent review by Carnegie Mellon of five separate studies evaluating the impact of improved indoor air quality on asthma found an average reduction of 38.5% in asthma in buildings with improved air quality.

    Source: A Capital E Report; Greening America’s Schools Costs and Benefits, Gregory Kats

    Cleaning Health
    • Clean carpet and hard surfaces without stirring up dust.
    • Air stays cleaner, reducing the need to dust as often.
    • Vacuums designed to improve indoor air quality.
    • Low decibel levels reduce noise pollution.

    BACKPACK VACUUM CLEANER EFFICIENCY

    BP Efficiency Chart
    Source: Auburn University, 2013. FlexiForce Sensor
    In 5 passes, the ProTeam backpack vacuum is:
    • 43% more efficient than a commercial upright vacuum.
    • 30% more efficient than a canister in removing soil.
    Source: Quality Environmental Services & Technologies, 1996; APC Filtration, Inc., 1996; An Evaluation of ProTeam’s QuarterVac and CoachVac in a School Environment, Dr. Eric Brown, Cleaning Research International, UK, 1994

    Fact Flex Fit

    ADVANTAGES

    • ProTeam backpack vacuums clean more than 3 times faster than commercial uprights.
    • Backpack vacuuming is a faster, healthier, and more efficient way to clean. Time savings allow reallocation of work-force to other problem areas.
    • When using the correct tools, ProTeam backpack vacuums clean 52% faster than a dust mop in crowded classrooms and congested areas.
    • Dust bunnies reappear in 24 hours when a floor has been dust mopped as compared to 72 hours when cleaned with a ProTeam backpack vacuum.

    RECOMMENDED PRODUCTS

    THE RIGHT TOOL FOR THE RIGHT JOB