BUILDER & FLOORING

  • scp_construction

    Control jobsite dust and debris quickly and effectively. With swift mobility, versatile tools, and effective dust containment, our rugged backpack and wet/dry vacuums will inspire confidence by keeping construction messes contained.


    Utilizing a vacuum for constant cleaning throughout the installation process is crutial and can be used in these processes:


    flooring

    U.S. FLOOR COVERING STATISTICS*


    *Source: Floor Covering Weekly (FCW) 2011 annual statistical report, FCW and Catalina Research.


    INDIVIDUAL TOOLS
    A VAST ARRAY TO MEET YOUR NEEDS

    Tools

    LV Construction

    THE LINEVACER ADVANTAGE

    The ProTeam LineVacer HEPA backpack vacuum is equipped with a unique Four Level filtration system which utilizes a certified HEPA filter that is 99.97% efficient at filtering particulates down to 0.3 microns in size. The LineVacer is ideal for application when clean air in a controlled environment is critical.

    Meets the EPA’s definition of a HEPA vacuum under the Lead Safety Renovation, Repair and Painting Rule.


    RECOMMENDED PRODUCTS

    THE RIGHT TOOL FOR THE RIGHT JOB