Front view of ProTeam ProGuard LI 3 Cordless Wet/Dry Vacuum
???PD_NAME???

ProGuard LI 3 Cordless Wet/Dry Vacuum

SKU: 107495
Availability
Price
$339.00

The ProGuard LI 3 Cordless Vacuum combines powerful vacuum performance with the cord-free convenience of 18-volt Lithium Ion power for quick cleanup. This vacuum's lightweight design and narrow profile makes it easy to carry and easy to store.

    This commercial wet/dry vacuum comes complete with a 2' to 7' stretch hose, crevice tool, dust brush, claw nozzle, battery, charger and fine dust filter.
  • Cordless Convenience -
    Set yourself free from the restriction of a cord which makes it easy to clean quick messes.
  • Portable -
    The large carry handle makes this vacuum portable for cord-free jobsite maintenance.
  • Easy to Store -
    Compact shape and stable design making it easy to store.
  • Powerful Performance -
    Includes an 18-watt Lithium Ion battery.
Image of what is included in the box of ProGuard 3, 3 gallon wet/dry vacuum
1. Stretch Hose – 7–foot ultra-flexible premium hose that recoils to 2 foot length
2.ProGuard LI 3 Cordless Wet/Dry Vacuum
3. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
4. Crevice Tool– Perfect for deep cleaning around corners and tight spaces
5. Claw Nozzle – Ideal for upholstery and carpets
6.Diffuser – Easily attach diffuser to minimize noise
7. Battery – Lithium Ion battery with approx. 11 min runtime
8. Charger – Quickly charge your battery in approx. 30 minutes
8. Owners Manual

Specifications for the ProGuard LI 3 Cordless Wet/Dry Vacuum:

Weight - lb. or kg 10.5, 4.8
Airflow - CFM 60
Static Lift - in. 38
Amperage 2
Voltage 18
Decibel - dBA 72
Wet Fit - gal. or L 3, 11.4
Filtration 3 Layer Fine Dust Cartridge, 903 sq. in.
Battery Type Lithium Ion
Hose Length - ft. 2' to 7' Stretch
Additional Options 107496 (Replacement Battery), 107490 (Replacement Charger)
Warranty 3 year warranty on parts and labor. 1 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 16
Item Length - in. 15.5
Item Length - in. 15.5
Item Width - in. 8.5
Crevice Tool 107194
Dust Brush 107195
Claw Nozzle 107196
Fine Dust Filter 107178
Unit of Measurement - EA PK SET EA
Safety Data Sheet YES