• Home
  • Super HalfVac Pro 6 qt. Hipstyle Vacuum w/ Residential Cleaning Service Tool Kit
Front view of ProTeam Super HalfVac Pro
???PD_NAME???

Super HalfVac Pro 6 qt. Hipstyle Vacuum w/ Residential Cleaning Service Tool Kit

SKU: 107428
Tool Kit
Availability
Price
$669.00

The redesigned Super HalfVac Pro provides versatility and performance in a lightweight, compact size. This commercial hipstyle vacuum comes complete with the Residential Cleaning Service Tool Kit designed for commercial user cleaning residential areas.

    The Super HalfVac Pro is a compact, lightweight backpack vacuum, designed for homes and commercial spaces alike. At half the size of a standard backpack vacuum, the Super HalfVac Pro is compact and perfect for residential cleaners.
  • Lightweight -
    A professional vacuum ideal for smaller users with a low profile that comfortably fits smaller frames.
  • Versatile -
    The harness can be worn three different ways for maximum comfort.
  • Turbo Brush - Turbo Brush allows you to easily glide across carpets and floors while the portable commercial vacuum removes pet hair, dust and allergens Multi-Surface Cleanup - Includes multiple floor tools to tackle hard surfaces, carpet and high or low cleaning with a small portable vacuum.
Image of what is included in the box of ProTeam Super HalfVac Pro, 6 quart hipstyle vacuum
1. Hose – Professional-grade flexible stretch hose for better maneuverability
2. Super HalfVac Pro Hipstyle Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
5.Turbo Brush – Easily glides on carpet removing dust, allergens and pet hair
6. Claw Nozzle – An all-purpose tool idea for upholstery or carpets
7. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
8. Mesh Storage Bag – Conveniently store all the accessory tools
9. Hard Floor Tool – Dust pick up on hard surfaces, including hardwood floors, linoleum and tile
10. Telescoping Wand – Adjustable height for maximum comfort
11. 50’ extension cord – Plug in once and vacuum entire area
12.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super HalfVac Pro 6 qt. Hipstyle Vacuum w/ Residential Cleaning Service Tool Kit:

Weight - lb. or kg 10.5, 4.76
Airflow - CFM 106
Static Lift - in. 97
Power - Watts 1050
Amperage 8.5
Voltage 120
Decibel - dBA 64
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 1060 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 5.5
Additional Options 106973 (Closed Filter)
Warranty 3 year warranty on parts and labor, 1 year warranty on motor. 3 year warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 12
Item Length - in. 13
Item Length - in. 13
Item Width - in. 8
Carpet Tool 836357
Hard Surface Tool 100144
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Claw Nozzle 107196
Mesh Bag 102663
Extension Cord 101678
Intercept Micro Filter 106960
Micro Cloth Filter 107040
Foam Filter Media 107060
HEPA Filter 107005
Unit of Measurement - EA PK SET EA