• Home
  • ProVac FS 6, 6 qt. Backpack Vacuum w/ Residential Cleaning Service Tool Kit
Front view of ProTeam ProVac FS 6, 6 qt. Backpack Vacuum
???PD_NAME???

ProVac FS 6, 6 qt. Backpack Vacuum w/ Residential Cleaning Service Tool Kit

SKU: 107426
Tool Kit
Availability
Price
$669.00

Designed specifically to triumph over the demands of the residential cleaning industry.  This unit is virtually indestructible - without belts, beater bars or brushes.  This backpack vacuum comes complete with the Residential Cleaning Service Tool Kit designed for the commercial user cleaning residential areas.

    Stop sweeping and start cleaning with this powerful backpack vacuum packaged with accessory tools for the residential cleaning industry.
  • Productive -
    Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this backpack vacuum saves time and effort.
  • Lightweight -
    At only 11.6 pounds, it is half the weight of a traditional upright vacuum and the included two-piece wand weights less than 3.5 pounds.
  • Stay Cooler -
    Open weave harness allows any heat to dissipate.
  • Improve Cleanliness -
    Cleans faster and more effectively than a broom or upright and removes dust instead of pushing it into corners.
  • Performance -
    High-powered motor and suction only design quickly picks up large debris.
Image of what is included in the box of ProTeam ProVac FS 6, 6 quart backpack vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. ProVac FS 6 Backpack Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
5.Turbo Brush – Easily glides on carpet removing dust, allergens and pet hair
6. Claw Nozzle – An all-purpose tool idea for upholstery or carpets
7. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
8. Mesh Storage Bag – Conveniently store all the accessory tools
9. Hard Floor Tool – Dust pick up on hard surfaces, including hardwood floors, linoleum and tile
10. Telescoping Wand – Adjustable height for maximum comfort
11. 50’ extension cord – Plug in once and vacuum entire area
12.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProVac FS 6, 6 qt. Backpack Vacuum w/ Residential Cleaning Service Tool Kit:

Weight - lb. or kg 11.6, 5.25
Airflow - CFM 159
Static Lift - in. 96
Power - Watts 1108
Amperage 9.5
Voltage 120
Decibel - dBA 65.8
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 1054 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 107374 (Closed Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 18.5
Item Width - in. 10.125
Item Depth - in. 7.125
Carpet Tool 836357
Hard Surface Tool 100144
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Claw Nozzle 107196
Mesh Bag 102663
Extension Cord 101678
Intercept Micro Filter 107314
Micro Cloth Filter 834072
Foam Filter Media 510184
HEPA Filter 107315
Unit of Measurement - EA PK SET EA