• Home
  • Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Residential Cleaning Services Tool Kit
Front view of ProTeam Super CoachVac HEPA 10 qt. Backpack Vacuum
???PD_NAME???

Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Residential Cleaning Services Tool Kit

SKU: 107422
Tool Kit
Availability
Price
$679.00

The Super CoachVac HEPA is designed to save time and effort with the inclusion of multiple floor tools to tackle hard surfaces or carpet, high or low surfaces and anywhere in between. This commercial backpack vacuum comes complete with the Residential Cleaning Services Tool Kit designed for the commercial user cleaning residential areas.

    Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this backpack vacuum saves time and effort.
  • Accessories -
    This vacuum comes loaded with accessories for detail cleaning - floors, low pile carpets, upholstery, ceiling fans, you name it! This versatile vacuum easily moves across a variety of hard surfaces (hardwood, linoleum, tile) and low-pile carpets, and also lets you clean above-the-floor areas such as stairs, furniture, vents, and light fixtures.
  • Mesh Bag -
    Conveniently store all accessories in the mesh storage bag to eliminate the hassle of always searching for tools. All tools fit in the bag to have ready for any cleaning challenge.
  • Ergonomic -
    Utilizes mountaineering-style backpack technology to carry the vacuum comfortably and ergonomically across the hips.
  • Versatile -
    Sized for any cleaning professional.
Image of what is included in the box of ProTeam Super CoachVac HEPA, 10 qt. Backpack Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. Super CoachVac HEPA Backpack Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Claw Nozzle – An all-purpose tool idea for upholstery or carpets
5. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
6. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
7.Turbo Brush – Easily glides on carpet removing dust, allergens and pet hair
8. Mesh Storage Bag – Conveniently store all the accessory tools
9. Hard Floor Tool – Dust pick up on hard surfaces, including hardwood floors, linoleum and tile
10. Telescoping Wand – Adjustable height for maximum comfort
11. 50’ extension cord – Plug in once and vacuum entire area
12.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super CoachVac HEPA 10 qt. Backpack Vacuum w/ Residential Cleaning Services Tool Kit:

Weight - lb. or kg 11, 4.99
Airflow - CFM 159
Static Lift - in. 100
Power - Watts 1188
Amperage 9.9
Voltage 120
Decibel - dBA 66
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration w/HEPA: 1190 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 100291 (Closed Filter) , 101220 (Filtration Discs)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 25
Item Width - in. 8.5
Item Depth - in. 8.5
Carpet Tool 836357
Hard Surface Tool 100144
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Claw Nozzle 107196
Mesh Bag 102663
Extension Cord 101678
Intercept Micro Filter 100331
Micro Cloth Filter 100565
Foam Filter Media 100343
HEPA Filter 106526
Exhaust and Sound Muffler 100597
Unit of Measurement - EA PK SET EA