Front view of ProTeam ProGen 15 Upright Vacuum
???PD_NAME???

ProGen 15 Upright Vacuum

SKU: 107330
Availability
Price
$539.00

The ProGen 15 has the added performance and features to make it an instant hit with cleaning professionals. This commercial upright's increased maneuverability and animated dashboard display make this an upright like no other. 

    The increased maneuverability, animated dashboard display and patented Snap Lock Lid make this an upright like no other.
  • Cost of Ownership - 
    Durable construction, easy maintenance and 3-year limited warranty assure a higher return on investment.
  • Advanced Maneuverability -
    Large, rubberized wheels allow smooth movement, tight turning radius and easy threshold clearance.
  • Exclusive Animated Dashboard - 
    Highlights vacuum status operating normally and alerts user to brush roll jam, airflow blockage or full filter.
  • Service Without Tools - 
    Clear blockages and remove brush roll without using tools.
  • 15" Cleaning Path -
    Measuring 15" wide, it can be used for a variety of tasks thanks to large rubberized wheels that allow smooth movement, a tight turning radius and advanced maneuverability throughout any space.
Image of what is included in the box of ProTeam ProGen 15  Upright Vacuum
1. Stretch Wand – Extend your reach for detail cleaning
2.ProGen 15 Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
5. Upholstery Tool – An all-purpose tool ideal for seating
6. 50' Extension Cord – Plug in once and vacuum entire area
7. Literature Kit– Owners Manual & Quick Start Poster

Specifications for the ProGen 15 Upright Vacuum:

Weight - lb. or kg 18, 8.17
Airflow - CFM 100
Static Lift - in. 93
Power - Watts 1100
Amperage 9.8
Voltage 120
Decibel - dBA 69
Dry Fit - qt. or L 3.25, 3
Filtration Three Level Filtration w/HEPA: 236 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 8
Warranty 3 year warranty on parts, labor, motor and molded body parts – (except for wear items).
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
CRI Rating Certified Silver
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 46.5
Item Width - in. 15
Crevice Tool 834694
Upholstery Tool 834695
Extension Cord 834740-1
Intercept Micro Filter 107377
Foam Filter Media 834722
HEPA Filter 107005
Exhaust and Sound Muffler 834721
Unit of Measurement - EA PK SET EA