Front view of ProTeam Super Coach Pro 6, 6 quart backpack vacuum
???PD_NAME???

Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit

SKU: 107307
Tool Kit
Availability
Price
$529.00

Don’t let its small, compact size fool you. The Super Coach Pro 6 commercial backpack vacuum delivers unsurpassed power in a new, ergonomically enhanced frame. With a smaller footprint, it’s easy to maneuver in tight spaces. This commercial backpack vacuum comes complete with the Xover Performance Telescoping Wand Tool Kit.

    The powerful Super Coach Pro 6 offers the utmost quality you expect from a backpack vacuum while boasting these essential features:
  • Freedom of Movement -
    FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape -
    Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Performance Tool -
    Better performance of soil removal due to the agitation of the carpet.
  • Productive -
    Cleans carpets and hard surfaces without stirring up dust.
  •  
  • Easy Filter Bag Change -
    Quick-release, die cast latches improve filter compartment seal.
Image of what is included in the box of ProTeam Super Coach Pro 6, 6 quart backpack vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. Super Coach Pro 6 Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Performance Floor Tool – A multi-surface floor tool for low pile carpet and hard surfaces with a stiffer brush for more agitation to the carpet
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit:

Weight - lb. or kg 11.6, 5.25
Airflow - CFM 159
Static Lift - in. 96
Power - Watts 1108
Amperage 9.5
Voltage 120
Decibel - dBA 65.8
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 1054 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 107374 (Closed Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
CRI Rating Certified Gold
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 18
Item Width - in. 10.125
Item Depth - in. 7.125
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 107314
Micro Cloth Filter 834072
Foam Filter Media 510184
HEPA Filter 107315
Unit of Measurement - EA PK SET EA