Front view of ProTeam Super Coach Pro 10, 10 quart backpack vacuum
???PD_NAME???

Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit

SKU: 107305
Tool Kit
Availability
Price
$539.00

New large capacity triangular shape combined with ProTeam's innovative articulating harness has resulted in a vacuum that feels more like a part of your body. This commercial backpack vacuum comes complete with the Xover Performance Telescoping Wand Tool Kit.

    The powerful Super Coach Pro 10 offers the utmost quality you expect from a backpack vacuum while boasting these essential features:
  • Freedom of Movement -
    FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape -
    Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler -
    Open weave harness allows any heat to dissipate.
  • Productive -
    Cleans carpets and hard surfaces without stirring up dust.
  •  
  • Easy Filter Bag Change -
    Quick-release, die cast latches improve filter compartment seal.
Image of what is included in the box of ProTeam Super Coach Pro 10, 10 quart backpack vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. Super Coach Pro 10 Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Performance Floor Tool – A multi-surface floor tool for low pile carpet and hard surfaces with a stiffer brush for more agitation to the carpet
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit:

Weight - lb. or kg 12, 5.44
Airflow - CFM 159
Static Lift - in. 96
Power - Watts 1108
Amperage 9.5
Voltage 120
Decibel - dBA 65.8
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration w/HEPA: 1372 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
CRI Rating Certified Gold
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 23
Item Width - in. 10.125
Item Depth - in. 7.125
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 107313
Micro Cloth Filter 834000
Foam Filter Media 510184
HEPA Filter 107315
Unit of Measurement - EA PK SET EA