• Home
  • Sierra 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
Front view of ProTeam Sierra 6 qt. Backpack Vacuum
???PD_NAME???

Sierra 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit

SKU: 107277
Tool Kit
Availability
Price
$589.00

The Sierra packs commercial power in a backpack vacuum weighing only 10 lbs. for residential use. This unit comes complete with the Xover Performance Telescoping Wand Tool Kit.

    Mid-size capacity and low profile design is ideal for vacuuming smaller areas.
  • Performance -
    A high-powered motor combines with Four Level Filtration trap more dust with less downtime.
  • Productive -
    Backpack vacuums are proven to clean more area in less time and with less operator fatigue.
  • Ergonomic -
    Utilizes mountaineering-style backpack technology to carry the vacuum comfortably and ergonomically across the hips.
  • Versatile -
    Sized for any cleaning professional.
Image of what is included in the box of ProTeam Sierra, 6 qt. Backpack Vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. Sierra Backpack Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Performance Floor Tool – A multi-surface floor tool for low pile carpet and hard surfaces with a stiffer brush for more agitation to the carpet
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Sierra 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit:

Weight - lb. or kg 10, 4.5
Airflow - CFM 125
Static Lift - in. 79
Power - Watts 744
Amperage 6.2
Voltage 120
Decibel - dBA 68
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration: 701 sq. in.
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 101220 (High Filtration Disc)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
CRI Rating Certified Gold
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 22.5
Item Width - in. 11
Item Depth - in. 8
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 103227
Micro Cloth Filter 102063
Foam Filter Media 100343
Exhaust and Sound Muffler 102510
Unit of Measurement - EA PK SET EA