• Home
  • ProForce 1200XP HEPA Upright Vacuum w/On-Board Tools
Front view of ProTeam ProForce 1200XP HEPA Upright Vacuum
???PD_NAME???

ProForce 1200XP HEPA Upright Vacuum w/On-Board Tools

SKU: 107251
Availability
Price
$459.00

The ProForce uprights provide exceptional cleaning in a high-filtration upright to improve reach, durability, and soil removal. This top-of-the-line commercial HEPA vacuum is equipped with premium on-board tools. 

    The powerful ProForce contains a high-performance dual-motor system and a low profile, L-shaped head perfect for vacuuming under and around furniture.
  • Powerful Suction -
    The high-performance dual motor system maintains power to both the brush roller and the suction motor. 
  • Long 50 Foot Cord -
    The extra-long 50-foot power cord allows you to clean large areas without plugging and re-plugging.
  • Above the Floor Cleaning -
    The ultra-flexible hose and cleaning wand lets you clean up to 7-feet above the floors.
  • 12" Cleaning Path -
    This upright vacuum effortlessly moves across carpets and hard floors. The large, rubberized wheels allow for smooth movement over different floor surfaces, without losing suction.
Image of what is included in the box of ProTeam ProForce 1200XP HEPA Upright Vacuum
1. Wand Hose – Flexible stretch wand hose for detail cleaning
2. ProForce 1200XP HEPA Upright Vacuum
3. Extension Cord – Plug in once and vacuum entire area
4. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
5. HEPA Filter Cartridge – Filter cartridge to capture fine dust particles
6. Combo Upholstery/Dust Brush – An all-purpose tool ideal for furniture
7. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
8. Literature Kit – Owner's Manual & Quick Start Poster

Specifications for the ProForce 1200XP HEPA Upright Vacuum w/On-Board Tools:

Weight - lb. or kg 18, 8.17
Airflow - CFM 96
Static Lift - in. 84
Power - Watts 924
Amperage 10
Voltage 120
Decibel - dBA 67
Dry Fit - qt. or L 3.25, 3
Filtration Four Level Filtration w/HEPA: 522 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 1.33
Warranty 3 year warranty on parts, labor, motor. Limited lifetime warranty on molded body parts – (except for wear items).
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
CRI Rating Certified Silver
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 48
Item Width - in. 12
Crevice Tool 104832
Dust Brush 104833
Extension Cord 104824
Intercept Micro Filter 103483
Foam Filter Media 103532, 103533, 103531, 105488
HEPA Filter 107005
Exhaust and Sound Muffler 104281
Unit of Measurement - EA PK SET EA