View of the ProTeam Kit 107184 ProGuard 4 Wet/Dry Tool Kit
???PD_NAME???

ProGuard 4 Wet/Dry Tool Kit

SKU: 107184
Availability
Price
$72.82

The ProGuard 4 Wet/Dry Tool Kit offers the versatility you expect from a wet/dry vacuum. This kit comes standard with a master floor tool with inserts for carpet, hard surface or wet pick up, crevice tool, dust brush, claw nozzle and straight/curved extension handles.

    Easily tackle smaller messes quickly with these essential tools:
  • Master Floor Tool w/ Inserts -
    No matter the surface, this tool is your wet/dry cleaning companion with inserts for carpet, hard surfaces and wet pick up.
  • Extension Handles - 
    Curved and straight extension handles add more cleaning versatility.
  • Crevice Tool - 
    Perfect for deep cleaning around corners and tight spaces.
  • 3" Dusting Brush -
    Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • Claw Nozzle -
    Clean the interior of cars, trucks and vans with this detail tool.
1. Hose – 10-foot Professional-grade flexible hose for better maneuverability
2. Filter – 3–layer fine dust filter to capture dust and fine particles
3. Claw Nozzle – Ideal for upholstery and carpets
4. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
5. Dusting Brush – Gently removes dust and allergens off of blinds, lampshades etc.
6. Tool Adapter – Connects to the wand to allow squeegee and hard floor tool inserts
7. Carpet Tool – Dust pick up on low-pile carpets
8. Hard Floor Tool – Nylon brush bristle tool for hard floors
9. Squeegee – Quick and convenient removal of water
10. Two-Piece Wand – Attach to hose for extended reach
Vacuum is hard wired with a 20' cord.

Specifications for the ProGuard 4 Wet/Dry Tool Kit:

Weight - lb. or kg 5.255
Carpet Tool 107191
Hard Surface Tool 107192
Wet and Dry Tool 107193
Wand 107188, 107190
Crevice Tool 107194
Dust Brush 107195
Claw Nozzle 107196
Fits ProGuard 4
Unit of Measurement - EA PK SET EA