• Home
  • AviationVac 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
Front view of ProTeam AviationVac, 6 qt. Backpack Vacuum
???PD_NAME???

AviationVac 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit

SKU: 107155
Tool Kit
Availability
Price
$619.00

Designed exclusively for the transportation industry, the AviationVac utilizes the same 400 Hz power system used on transport vehicles without the need for bulky adaptors. The lightweight wand and ergonomic backplate provides a highly efficient tool for cleaning up in a hurry.

    The AviationVac offers the utmost quality you expect from a commercial backpack vacuum while boasting these essential features:
  • Ease of Use -
    Mid-size capacity is ideal for cleaning in and around crowded constraints on airplanes.
  • Productive -
    Quick cleaning of aisles, seats and hard-to-reach areas eliminating bulky or non-performing products.
  • Filtration -
    Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
Image of what is included in the box of ProTeam AviationVac, 6 qt. Backpack Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. AviationVac Backpack Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens
5. Upholstery Tool – An all-purpose tool ideal for seating
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7.Xover Performance Floor Tool – A multi-surface floor tool for low pile carpet and hard surfaces with a stiffer brush for more agitation to the carpet
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ extension cord – Plug in once and vacuum entire area
10.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the AviationVac 6 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit:

Weight - lb. or kg 10, 4.5
Airflow - CFM 106
Static Lift - in. 82
Power - Watts 864
Amperage 7.2
Voltage 120
Decibel - dBA 68
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration: 676 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 101220 (High Filtration Disc), 106995 (Closed Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
CRI Rating Certified Bronze
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 24
Item Width - in. 6.5
Item Depth - in. 6.5
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 100431
Micro Cloth Filter 100564
Foam Filter Media 100343
Exhaust and Sound Muffler 105800
Unit of Measurement - EA PK SET EA