• Home
  • LineVacer HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
Front view of ProTeam LineVacer HEPA Backpack Vacuum
???PD_NAME???

LineVacer HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: 107142
Tool Kit
Availability
Price
$749.00

The LineVacer HEPA provides a powerful defense against microscopic dust and allergens. Four Level Filtration with certified HEPA filter as the last filtration stage extracts and traps harmful particulates, even asbestos and lead paint. This unit comes complete with a Xover Multi-Surface Telescoping Wand Tool Kit.

    This vacuum is ideal for applications when clean air in a controlled environment is critical such as cleaning medical facilities, clean rooms and computer labs.
  • EPA RRP Rule -
    Meets the EPA’s definition of a HEPA Vacuum under the Lead Safety Renovation, Repair and Painting Rule.
  • HEPA Filtration -
    The certified HEPA filter is 99.97% efficient at filtering particulates down to 0.3 microns in size and is designed so that all particulate drawn into the vacuum is expelled through the HEPA filter.
  • Cleaning for Health -
    ProTeam's unique method of suction vacuuming cleans carpets, hard floors and other surfaces without stirring up dust - so the air stays cleaner, the furniture collects less dust and operators clean without breathing unhealthy air.
Image of what is included in the box of ProTeam LineVacer HEPA 10 qt. Backpack Vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. LineVacer HEPA Backpack Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the LineVacer HEPA 10 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Weight - lb. or kg 13, 5.9
Airflow - CFM 124
Static Lift - in. 75
Power - Watts 744
Amperage 6.2
Voltage 120
Decibel - dBA 64
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration w/HEPA: 2283 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 27
Item Width - in. 8.5
Item Depth - in. 8.5
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 100291
Micro Cloth Filter 100565
Foam Filter Media 100343
HEPA Filter 104274PT
Unit of Measurement - EA PK SET EA