• Home
  • ProBlitz XP AirMover w/Telescoping Handle
Front view of ProTeam ProBlitz XP Airmover
???PD_NAME???

ProBlitz XP AirMover w/Telescoping Handle

SKU: 107133
Availability
Price
$329.00

The telescoping handle and soft ride wheels on the ProBlitz XP AirMover allow for easy transport and storage, making it ideal for small operations to large disaster or restoration projects.  

    Maximum airflow, low amp draw and easy maneuverability with telescoping handles and wheels, combine to make the ProBlitz XP AirMover the first choice for Carpet Cleaners and Restoration Contractors alike.  
  • Prevention -
    Prevent permanent damage to flooring with 3 fan speeds.
  • Easy Transport -
    XP model with telescoping handle and wheels.
  • Flexibility -
    Three operating positions to direct air where you need it.
  • Stackable -
    Convenient storage.
  • Quiet - 
    Operate without disruption.
Image of what is included in the box of ProTeam ProBlitz AirMover
1. Extension Cord – 30' cord to reach ideal air mover placement
2. ProBlitz XP AirMover w/ Telescoping Handle
3. Owner's Manual

Specifications for the ProBlitz XP AirMover w/Telescoping Handle:

Weight - lb. or kg 28, 12.7
Airflow - CFM 2200 (Max)
Power - Watts 360
Amperage 2.4 (Low), 2.7 (Medium), 3.0 (High)
Voltage 120
Decibel - dBA 63 (Low), 65 (Medium), 66 (High)
Power Cord - ft. 30
Drying Positions Three - 0, 60 & 90 degree
Additional Options 107300 (Carpet Clamp Kit)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 18.21
Item Length - in. 16.36
Item Length - in. 16.36
Item Width - in. 12.68
Extension Cord 833675
Unit of Measurement - EA PK SET EA