Front view of ProTeam ProGuard 10 Wet/Dry Vacuum
???PD_NAME???

ProGuard 10 Wet/Dry Vacuum with Tool Kit

SKU: 107129
Tool Kit
Availability
Price
$509.00

The ProGuard 10 Wet/Dry Vacuum offers durable construction and powerful performance. With a heavy duty, 2-stage motor and commercial grade tools and hose, the ProGuard 10 will keep working even in the toughest environments. 

    This commercial wet/dry vacuum comes complete with a 56" two-piece, two-bend aluminum wand w/button lock, squeegee tool, 14" hard floor tool w/nylon brush, 11" crevice tool and 3" dust brush.
  • Versatile -
    Large enough for big spills, yet compact enough for easy maneuvering.
  • Commercial Performance -
    Two-stage bypass vacuum motor creates 105 CFM and 95" of water lift.
  • Exclusive Qwik Lock Wet Filter -
    Mechanical float shut-off breaks down foam and protects motor from debris and moisture damage.
  • Fast and Convenient -
    Tank drain cap allows for fast liquid debris removal.
Image of what is included in the box of ProTeam ProGuard 10, 10 gallon Wet/Dry Vacuum
1. Hose – 10-foot flexible hose for better maneuverability
2.ProGuard 10 Wet/Dry Vacuum
3. Fine Dust Filter – 3–layer fine dust filter to capture dust
4. Wet Filter – For large amounts of liquid pickup
5. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7.Squeegee – Quick and convenient removal of water
8. Hard Floor Tool – Nylon brush bristle tool for hard surfaces
9. Two-Piece Wand – Attach to hose for extended reach
10. 50’ Extension Cord – Plug in once and vacuum entire area
11. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProGuard 10 Wet/Dry Vacuum with Tool Kit:

Weight - lb. or kg 28, 12.7
Airflow - CFM 105
Static Lift - in. 95
Power - Watts 1380
Amperage 9.5
Voltage 120
Decibel - dBA 68
Wet Fit - gal. or L 10, 38
Filtration 3 Layer Fine Dust Cartridge, 1276 sq. in., Wet Filter, 105 sq. in.
Power Cord - ft. 50
Hose Length - ft. 10
Drain Port Yes
Additional Options 107181 (Intercept Micro Filter), 107176 (HEPA Media Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 24.9
Item Length - in. 21
Item Length - in. 21
Item Width - in. 16.8
Hard Surface Tool 100623
Wet and Dry Tool 107199
Wand 101338
Crevice Tool 100107PT
Dust Brush 100110
Extension Cord 833432
Wet Filter 107177
Fine Dust Filter 107175
Unit of Measurement - EA PK SET EA