Front view of ProTeam Super QuarterVac HEPA, 6 qt. Backpack Vacuum
???PD_NAME???

Super QuarterVac HEPA 6 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit

SKU: 107108
Tool Kit
Availability
Price
$539.00

The Super QuarterVac HEPA is a productivity powerhouse designed to tackle the most demanding cleaning challenges in a smaller frame fit for any space or worker size.  This commercial backpack vacuum comes complete with the Xover Multi-Surface Two-Piece Wand Tool Kit.

    This powerful and high filtration unit is ideal for vacuuming schools, office buildings, healthcare facilities or any large, high-traffic area that requires extreme power and suction.  
  • Performance -
    A high-powered motor combines with Four Level Filtration trap more dust with less downtime.
  • Productive -
    Backpack vacuums are proven to clean more area in less time and with less operator fatigue.
  • Ergonomic -
    Utilizes mountaineering-style backpack technology to carry the vacuum comfortably and ergonomically across the hips.
  • Versatile -
    Sized for any cleaning professional.
Image of what is included in the box of ProTeam Super QuarterVac HEPA, 6 qt. Backpack Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. Super QuarterVac HEPA Backpack Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
5. Upholstery Tool – An all-purpose tool ideal for seating
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7.Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Two-Piece Wand – Lightweight aluminum wand for extended reach
9. 50’ extension cord – Plug in once and vacuum entire area
10.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super QuarterVac HEPA 6 qt. Backpack Vacuum w/ Xover Multi-Surface Two-Piece Wand Tool Kit:

Weight - lb. or kg 10, 4.5
Airflow - CFM 150
Static Lift - in. 100
Power - Watts 1188
Amperage 9.9
Voltage 120
Decibel - dBA 67
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 729 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 106995 (Closed Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 22
Item Width - in. 6.5
Item Depth - in. 6.5
Wand 101338
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 100431
Micro Cloth Filter 100564
Foam Filter Media 100343
HEPA Filter 106526
Exhaust and Sound Muffler 105800
Unit of Measurement - EA PK SET EA