• Home
  • 42" to 59" Aluminum Telescoping Wand
ProTeam 106290  42
???PD_NAME???

42" to 59" Aluminum Telescoping Wand

SKU: 106290
Availability
Price
$72.75

A great addition to any ProTeam backpack vacuum, this lightweight telescoping wand is adjustable for any user and comes complete with tool couplings.

    Wands are an essential part of a ProTeam vacuum. With a variety of uses, this wand will deliver the versatility, durability and mobility you expect from a ProTeam vacuum. 
  • Versatile
    Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable -
    ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight -
    ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Adjustable -
    Telescoping wand is adjustable to fit any user.
  • Fits -
    Tool Coupling

Specifications for the 42" to 59" Aluminum Telescoping Wand:

Weight - lb. or kg 2.27, 1.02
Item Height - in. 8.375
Item Length - in. 31
Item Length - in. 31
Diameter 1.5
Item Width - in. 3.5
Fits Tool Coupling
Unit of Measurement - EA PK SET EA