Front view of ProTeam ProVac CN, 10 qt. Canister Vacuum
???PD_NAME???

ProVac CN 10 qt. Canister Vacuum w/ Commercial Power Nozzle Kit

SKU: 104735
Tool Kit
Availability
Unavailable
Price
$959.00

The 10-quart capacity, on-board accessory tool kit and streamlined design allow for maximum cleaning efficiencymore than twice as fast as a comparable upright. This commercial canister vacuum comes complete with the Commercial Power Nozzle Kit.

    Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this canister vacuum saves time and effort.
  • Productive -
    Easily clean both carpets and hard floors as well as under and around furniture.
  • Large Capacity -
    Maximum cleaning ability with a filter capacity three times the size of standard uprights. 
  • Power Nozzle
    Offers a 12" cleaning path, perfect for various carpet heights.
  • Gas Pump Handle - 
    Easily turn on/off the power nozzle for efficient cleaning.
Image of what is included in the box of ProTeam's ProVac CN, 10 qt. Canister Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. ProVac CN Canister Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
5. Upholstery Tool – An all-purpose tool ideal for seating
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Gas Pump Handle – Easily turn on/off the power nozzle for efficient cleaning
8. Power Nozzle Offers a 17" cleaning path, perfect for various carpet heights
9. Two-Piece Wand – Two-Piece lightweight wand for extended reach
10. 50’ extension cord – Plug in once and vacuum entire area
11.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProVac CN 10 qt. Canister Vacuum w/ Commercial Power Nozzle Kit:

Weight - lb. or kg 12, 5.44
Airflow - CFM 150
Static Lift - in. 100
Power - Watts 1188
Amperage 9.9
Voltage 120
Decibel - dBA 66
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration: 1045 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 6.5
Additional Options 102761 (High Filtration Disc)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 16.5
Item Length - in. 20
Item Length - in. 20
Item Width - in. 12
Power Nozzle 105879
Wand 106053
Electrified Hose 106438
Crevice Tool 103086
Dust Brush 103089
Upholstery Tool 103087
Extension Cord 101678
Intercept Micro Filter 104544
Micro Cloth Filter 103115
Foam Filter Media 101949
Exhaust and Sound Muffler 103123
Unit of Measurement - EA PK SET EA