• Home
  • True ULPA Filter Assembly, Fits LineVacer
Front view of the ProTeam 104275 True ULPA Filter Assembly (LineVacer)
???PD_NAME???

True ULPA Filter Assembly, Fits LineVacer

SKU: 104275
Availability
Price
$314.48

The last line of defense in ProTeam's Four Level Filtration System, the True ULPA Filter offers a 99.999+% at 0.12 microns filtration level.

    Ideal for applications when clean air in a controlled environment is critical. Certified ULPA Filter is the last filtration stage designed so that all particulate drawing into the vacuum is expelled through the ULPA Filter with no air leaking past it. Four Level Filtration - ProTeam’s Four Level Filtrationsystem provides advancedprotection against thereintroduction of pollutantsback into an environment. Filtration Area - 3232 sq. in. total filtration area  Fits - LineVacer ULPA

Specifications for the True ULPA Filter Assembly, Fits LineVacer:

Weight - lb. or kg 2.755
Filtration ULPA Filter - Level 4
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 9
Item Length - in. 9
Item Length - in. 9
Item Width - in. 9
Fits LineVacer ULPA
Unit of Measurement - EA PK SET EA