Front view of ProTeam ProVac CN, 10 qt. Canister Vacuum
???PD_NAME???

ProVac CN 10 qt. Canister Vacuum w/ Restaurant Tool Kit

SKU: 103220
Tool Kit
Availability
Price
$629.00

ProVac CN with a high-powered motor and suction-only design eliminate the need for moving parts. So food scraps and dining room debris are gone in a flash, while Four Level Filtration takes care of microscopic dust and allergens. This commercial canister vacuum comes complete with the Restaurant Tool Kit.

    With the same durable construction found in all ProTeam vacuums, this high performance speed canister is the perfect solution for increasing productivity.  
  • Productive -
    Easily clean both carpets and hard floors as well as under and around furniture.
  • Large Capacity -
    Maximum cleaning ability with a filter capacity three times the size of standard uprights. 
  • Performance -
    High-powered motor and suction-only design quickly picks up food scraps, napkins and large debris.
  • Improve Cleanliness -
    Cleans faster and more effectively than a broom or upright and removes debris instead of pushing it into corners.
Image of what is included in the box of ProTeam's ProVac CN, 10 qt. Canister Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. ProVac CN Canister Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Intercept Micro Filter – Extra 10 pk of paper bags
5.Micro Cloth Filter – Washable outer filter to capture fine dust and particles
6. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
7. Upholstery Tool – An all-purpose tool ideal for seating
8. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
9.Hard Floor Tool – Dust pick up on hard surfaces, including hardwood floors, linoleum and tile
10. Carpet Floor Tool – Great for low pile carpet. Not recommended for high–pile/thick carpets
11. Two-Piece Wand – Lightweight aluminum wand for extended reach
12. 50’ extension cord – Plug in once and vacuum entire area
13.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProVac CN 10 qt. Canister Vacuum w/ Restaurant Tool Kit:

Weight - lb. or kg 12, 5.44
Airflow - CFM 150
Static Lift - in. 100
Power - Watts 1188
Amperage 9.9
Voltage 120
Decibel - dBA 66
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration: 1045 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 6.5
Additional Options 102761 (High Filtration Disc)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 16.5
Item Length - in. 20
Item Length - in. 20
Item Width - in. 12
Carpet Tool 100147
Hard Surface Tool 100623
Wand 101338
Crevice Tool 100107PT
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 104544
Micro Cloth Filter 103115
Foam Filter Media 101949
Exhaust and Sound Muffler 103123
Unit of Measurement - EA PK SET EA