• Home
  • AviationVac 6 qt. Backpack Vacuum w/ 1.25" Kit
Front view of ProTeam AviationVac, 6 qt. Backpack Vacuum
???PD_NAME???

AviationVac 6 qt. Backpack Vacuum w/ 1.25" Kit

SKU: 103024
Tool Kit
Availability
Price
$599.00

Designed exclusively for the transportation industry, the AviationVac utilizes the same 400 Hz power system used on transport vehicles without the need for bulky adaptors. This commercial backpack vacuum comes complete with the Aviation 1.25" Tool Kit.

    The lightweight wand and ergonomic backplate provides a highly efficient tool for cleaning up in a hurry. The AviationVac offers the utmost quality you expect from a commercial backpack vacuum while boasting these essential features:
  • Ease of Use -
    Mid-size capacity is ideal for cleaning in and around crowded constraints on airplanes.
  • Productive -
    Quick cleaning of aisles, seats and hard-to-reach areas eliminating bulky or non-performing products.
  • Filtration -
    Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
Image of what is included in the box of ProTeam AviationVac, 6 qt. Backpack Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. AviationVac Backpack Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Upholstery Tool – An all-purpose tool ideal for seating
5. Soft Dusting Brush – Gently removes dust and allergens
6. Cuff Adapter – For vacuum attachments
7. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
8.Carpet Tool – 12" Carpet tool great for low pile carpet
9.Curved Wand – 13" curved chrome wand extension for connection to telescoping wand
10. Telescoping Wand – 24" to 40" chrome telescoping wand to adjust to the height of any user
11. 50' extension cord – Plug in once and vacuum entire area
12.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the AviationVac 6 qt. Backpack Vacuum w/ 1.25" Kit:

Airflow - CFM 106
Static Lift - in. 82
Power - Watts 864
Decibel - dBA 68
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration: 676 sq. in. total area
Power Cord - ft. 50
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 24
Carpet Tool 103085
Wand 103505, 106343
Crevice Tool 103086
Dust Brush 103089
Upholstery Tool 103087
Intercept Micro Filter 100431
Micro Cloth Filter 100564
Foam Filter Media 100343
Exhaust and Sound Muffler 105800
Unit of Measurement - EA PK SET EA