Front view of the ProTeam 100291 Intercept Micro Filter Bag, Closed Collar,10 qt. (10 pk.)
???PD_NAME???

Intercept Micro Filter Bag, Closed Collar, Fits 10 qt. (10 pk.)

SKU: 100291
Availability
Price
$31.10

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. These filters come in a pack of 10.

    To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, change filters once they are half full. These filters are closed collared and non-reusable, ensuring dust and particles stay inside the bag.
  • Four Level Filtration -
    ProTeam’s Four Level Filtrationsystem provides advancedprotection against thereintroduction of pollutantsback into an environment.
  •  
  • Larger Capacity -
    ProTeam’s Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life -
    Fully laminated inner liner eliminates shredding.
  • Improved Air Quality
    Dual layered constructioncaptures fine particles,improving Indoor Air Quality. Intercept microbial treatment helps contain odors and prevent the growth of mold and bacteria.
  •  Fits -
     LineVacer, Super CoachVac HEPA, CoachVac, MegaVac

Specifications for the Intercept Micro Filter Bag, Closed Collar, Fits 10 qt. (10 pk.):

Weight - lb. or kg 1.375
Dry Fit - qt. or L 10, 11
Filtration Paper Bag Filter - Level 1
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 9
Item Length - in. 11
Item Length - in. 11
Item Width - in. 6
Fits LineVacer, CoachVac, Super CoachVac HEPA, MegaVac
Unit of Measurement - EA PK SET PK