Free ground shipping on orders of $150 at list prices only

ProGuard 20 Wet/Dry Vacuum with Tool Kit and optional Front Mount Squeegee

Power and versatility are combined with innovation in the ProGuard 20 Wet/Dry Vacuum. The unique variable wheel pattern allows for increased maneuverability and improved productivity while offering the performance, filtration and durability you expect from a ProTeam vacuum. This commercial wet/dry vacuum comes standard with a 10-foot 1.5" hose, two-piece, 56" two-bend wand, 14" hard floor tool w/nylon brush, optional front mount squeegee, 11" crevice tool and 3" dust brush.

Read more...

Products

Search
1-2 of 2 results for Products
:
Success Icon
Available
$1,095.00
Compare
ProGuard 20 Gal. Commercial Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee
Application
Wet Pick Up
Floor Stripping
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Retail
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Wet/Dry Vacuum
Application
Amperage
Certifications
Industry
Item Type
Wet Pick Up
Floor Stripping
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Retail
Education
Commercial Buildings
Healthcare
Hospitality
Wet/Dry Vacuum
Success Icon
Available
$1,330.00
Compare

Features

  • Durability - Mechanical float shut-off breaks down foam and protects motor from debris/damage.
  • Low Cost of Ownership - Ease of cleaning and filter maintenance.
  • Productive - Front mount squeegee provides fast floor stripper recovery and flood restoration applications.
  • Front Mount Squeegee -
    Quick and convenient removal of water and for floor stripping applications.
  • Maneuverability - Variable swivel caster wheel pattern allows 360 degree or stair ready maneuverability. It takes 1/3 the effort to turn in center wheel configuration.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
70 lb, 32 kg
Airflow (CFM)
105
Static Lift - in
95
Motor
1380 W/9.5 A/120 V
Decibel - dBA
69
Capacity
Wet Fit - 20 gal, 75.7 L
Certifications
UL Listed, CSA Listed
Power Cord
50 ft (SKU:833432)
Filtration (sq. in)
3 Layer Fine Dust Cartridge, 1276 sq. in, Intercept Micro Filter, Optional, Wet Filter, 105 sq. in.
Filtration (sq. in)
"x"x"
Hose Length (ft)
10
Drain Port
TRUE
UPC Code
693822071503 
Wet Filter
107177
Fine Dust Filter
107175
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam ProGuard 20, 20 gallon Wet/Dry Vacuum
  1. Hose - 10-foot flexible hose for better maneuverability
  2. ProGuard 20 Wet/Dry Vacuum
  3. Front Mount Squeegee Hose - Quick water removal with front mount squeegee hose connection
  4. Fine Dust Filter - 3-layer fine dust filter to capture dust
  5. Wet Filter - For large amounts of liquid pickup
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  8. Squeegee - Quick and convenient removal of water
  9. Front Mount Squeegee - Quick and convenient removal of water & for floor stripping applications
  10. Hard Floor Tool - Nylon brush bristle tool for hard surfaces
  11. Two-Piece Wand - Attach to hose for extended reach
  12. 50' Extension Cord - Plug in once and vacuum entire area
  13. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A