Free ground shipping on orders of $150 at list prices only

GoFree Flex Pro and GoFree Flex Pro II Replacement Charger and Charger Cord

SKU: 107516

GoFree Flex Batteries reach full charge in 1.5 - 3 hrs. so you can get up and GoFree. To be used with ProTeam's GoFree Flex Pro/GoFree Flex Pro II 6Ah and 12Ah batteries. Unsurpassed 2 year warranty.

Read more...
$293.79
Success Icon
Available

Features

  • Cordless Convenience - Move freely without the restriction of a cord and eliminate cord management tasks.
  • Approximate full battery charge time depends on which battery you are charging 6Ah approx. 1.5 hours or 12Ah approx. 3 hours.
  • Easy to Read Charge Status - Lit display allows user to easily see charge levels.
  • Fast Charge - Battery reaches full charge in 3 hours so you can get up and GoFree.
  • Fits: GoFree Flex Pro II
  • 2 year warranty on charger

Specifications

Product Weight
2.25 lb
Certifications
UL Listed, CSA Listed
Item Dimensions
9.3125"x7.75"x3.5"
UPC Code
693822075167 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A