Free ground shipping on orders of $150 at list prices only

Super Coach Pro® 10, 10 qt. Backpack Vacuum with Tool Kit

Large capacity triangular shape combined with ProTeam's innovative articulating FlexFit harness has resulted in a vacuum that feels more like a part of your body. This commercial backpack vacuum comes complete with your selected Tool Kit below.

Read more...

Products

Search
1-10 of 17 results for Products
:
Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Certified
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Backpack Vacuum
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Certified
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Backpack Vacuum
Success Icon
Available
$720.00
Compare
Super Coach Pro 10 Commercial Backpack Vacuum with Xover Multi-Surface Two-Piece Wand Tool Kit, 10 qt, Corded
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Certified
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Backpack Vacuum
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Certified
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Backpack Vacuum
Success Icon
Available
$720.00
Compare
Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Xover Performance Telescoping Wand Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval Gold
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval Gold
Education
Commercial Buildings
Healthcare
Hospitality
Vacuums
Success Icon
Available
$720.00
Compare
Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Hard Surface Tool w/ Scalloped & Flat Felt Brush Tool Kit
Application
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Vacuums
Success Icon
Not Available
$740.00
Compare
Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Hard Surface Flooring Kit w/ Nylon Brush Tool
Application
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Vacuums
Success Icon
Available
$740.00
Compare
Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Hard Surface Flooring Kit w/ Scalloped Felt Brush Tool
Application
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Construction
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Construction
Education
Commercial Buildings
Healthcare
Hospitality
Vacuums
Success Icon
Available
$740.00
Compare
Success Icon
Available
$740.00
Compare
Success Icon
Available
$765.00
Compare
Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Hard Surface Tool w/ Horse Hair and Nylon Brush Blend Tool Kit
Application
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Vacuums
Success Icon
Available
$740.00
Compare
Super Coach Pro 10, 10 qt. Backpack Vacuum w/ 15" Carpet & Hard Surface Sidewinder Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Education
Commercial Buildings
Healthcare
Hospitality
Transportation
Vacuums
Success Icon
Available
$805.00
Compare

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans carpets and hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
12.5 lb, 5.67 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1108 W/9.5 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 10 qt, 11 L
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration System with HEPA Media captures 99.84% @ 0.3-0.5 microns per ASTM F3169
Item Dimensions
10.125"x7.125"x23"
Hose Length (ft)
4
Intercept Micro Filter
107313
Micro Cloth Filter
834000
Foam Filter Media
510184
HEPA Media Filter
107315
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam Super Coach Pro 10, 10 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. Super Coach Pro 10 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  5. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  6. Upholstery Tool - An all-purpose tool ideal for furniture
  7. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  8. Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  9. Telescoping Wand - Adjustable height for maximum comfort
  10. 50' Extension Cord - Plug in once and vacuum entire area
  11. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A