Front view of ProTeam QuietPRO CN HEPA, 10 qt. Canister Vacuum
???PD_NAME???

QuietPro CN HEPA 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: QPCN
Tool Kit: 107532.0
Availability
Status Not Available
Unavailable
Price
$659.00 to $729.00

QuietPro CN HEPA vacuum with QuietPower Technology delivers high performance for environments where low sound levels are critical. This commercial canister vacuum comes complete with the Xover Multi-Surface Telescoping Wand Tool Kit.

Optional Configurations
Image SKU Product Name Price Availability Quantity
QuietPro CN HEPA 10 qt. Canister Vacuum   w/ ProBlade Hard Surface & Carpet Floor Tool Kit 107610 QuietPro CN HEPA 10 qt. Canister Vacuum w/ ProBlade Hard Surface & Carpet Floor Tool Kit $729.00
Available
Invalid quantity
QuietPro CN HEPA 10 qt. Canister Vacuum w/ Xover Performance Telescoping Wand Tool Kit 107151 QuietPro CN HEPA 10 qt. Canister Vacuum w/ Xover Performance Telescoping Wand Tool Kit $659.00
Available
Invalid quantity
    Never worry about disrupting workers during regular business hours.
  • Less Down Time -
    Large filter capacity allows users to clean more with less down time. 
  • Fewer Disruptions -
    Quiet motor allows for cleaning during the day without disrupting building occupants.
  • Traps Particles -
    HEPA filter works along with our Four Level Filtration system to capture 99.97% of airborne particles .3 micron or larger which meets HEPA filtration levels.
  • 14" Xover Multi-Surface Tool -
    All-in-one tool for low-pile carpets and hard surfaces.
Image of what is included in the box of ProTeam's QuietPro CN, 10 qt. Canister Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. QuietPro CN HEPA Canister Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the QuietPro CN HEPA 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Weight - lb. or kg 12, 5.44
Airflow - CFM 124 (High), 85 (Low)
Static Lift - in. 75 (High), 38 (Low
Power - Watts 744 (High), 552 (Low)
Amperage 6.2 (High), 4.6 (Low)
Voltage 120
Decibel - dBA 55 (High), 47 (Low)
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration w/HEPA: 2188 sq. in. total media
Power Cord - ft. 50
Hose Length - ft. 6.5
Additional Options 102761 (High Filtration Disc)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 16.5
Item Length - in. 20
Item Length - in. 20
Item Width - in. 12
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 104544
Micro Cloth Filter 103115
Foam Filter Media 101949
HEPA Filter 103638
Exhaust and Sound Muffler 103256
Unit of Measurement - EA PK SET EA