Straight Wand High Dusting Tool Kit w/ ProBlade Hard Surface Floor Tool

SKU: 107599

This is a high dusting vacuum tool kit to get those hard to reach areas. The kit includes a mesh storage bag, three-piece straight friction fit aluminum wands, straight friction fit aluminum wand and ProBlade hard surface floor tool (107528). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$235.26
Success Icon
Available

Features

  • Expandable Reach - Expand the reach of your ProTeam commercial vacuum by 10-12 ft. of effective cleaning.
  • Ideal Use - Above the floor items, hard to reach areas, ceilings, fans, light fixtures.
  • Storage Bag - Keep all your cleaning tools in one place.
  • Coupling Style - 1.5" Friction Fit, ProBlade Tools
  • Attachable Wands - Connect multiple wands together to reach above the floor challenges for enhanced cleaning

Specifications

Product Weight
4 lb
Item Dimensions
36.5"x8.5"x3.5"
UPC Code
693822075990 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A