Free ground shipping on orders of $150 at list prices only

Super Coach Pro 10, 10 qt. Backpack Vacuum w/ OS1 Kit

SKU: 107475

New large capacity triangular shape combined with ProTeam's innovative articulating harness has resulted in a vacuum that feels more like a part of your body. This commercial backpack vacuum comes complete with OS1 Kit.

Read more...
$1,010.00
Success Icon
Not Available

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans carpets and hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • Xover Multi-Surface Two-Piece Wand Tool Kit - 14" Xover floor tool (107016), 56" two-piece button lock wand (101338), 17" crevice tool (100108), 3" dust brush (100110) and 5" upholstery tool (100115
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
12.5 lb, 5.67 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1108 W/9.5 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 10 qt, 11 L
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration System with HEPA Media captures 99.84% @ 0.3-0.5 microns per ASTM F3155
Item Dimensions
10.125"x7.125"x23"
Hose Length (ft)
4
Intercept Micro Filter
107313
Micro Cloth Filter
834000
Foam Filter Media
510184
HEPA Media Filter
107315
Selling UOM
EA
UPC Code
693822074757 

What's in the Box

Image of what is included in the box of ProTeam Super Coach Pro 10, 10 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. Super Coach Pro 10 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Upholstery Tool - An all-purpose tool ideal for furniture
  6. 6.Ergonomic Wand Handle Set - Attach to your extension wand
  7. 7.Paddle Tool - Perfect for hard to reach areas under seats, desks and on stairs
  8. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  9. Extension Belt - Extend your waistbelt for more comfortable fit
  10. 10.Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
  11. Hard Floor Tool - Soft bristles ideal for delicate surfaces
  12. Jet Sweep - 20 floor tool ideal for dust mop application
  13. Vac Station - Mount to the wall for easy vacuum storage and ability for user of any height to easily slip on and off backpack vacuum
  14. Two-Piece Wand - Lightweight aluminum wand for extended reach
  15. 50' Extension Cord - Plug in once and vacuum entire area
  16. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A