Free ground shipping on orders of $150 at list prices only

LineVacer HEPA 10 qt. Backpack Vacuum w/ Remediation Tool Kit

SKU: 107471

The LineVacer HEPA provides a powerful defense against microscopic dust and allergens. Four Level Filtration with certified HEPA filter as the last filtration stage extracts and traps harmful particulates, even lead paint. This unit comes complete with the Remediation Tool Kit 107466: 56" two-piece, two-bend aluminum wand (101338), 3" dust brush (100110), 5" upholstery tool (100115), 36" one-bend bulk pick-up tool (100150), 14" carpet tool with scallops (100147), 14" hard floor tool with nylon brush (100623), plus 2 filter bags (100331) and a 50' power cord, reducing the number of times you need to shift from one outlet to another. This vacuum is ideal for recovering mold, lead, and other toxic materials for safe disposal. Unsurpassed 3 year warranty. Use filter bags closed collar #100291 or open collar #100331.

Read more...
$1,140.00
Success Icon
Available

Features

  • HEPA Filtration - The certified HEPA filter is 99.97% efficient at filtering particulates down to 0.3 microns in size and is designed so that all particulate drawn into the vacuum is expelled through the HEPA filter.
  • EPA RRP Rule - Meets the EPAs definition of a HEPA Vacuum under the Lead Safety Renovation, Repair and Painting Rule.
  • Cleaning for Health - ProTeam's unique method of suction vacuuming cleans carpets, hard floors and other surfaces without stirring up dust - so the air stays cleaner, the furniture collects less dust and operators clean without breathing unhealthy air.
  • Ideal for applications when clean air in a controlled environment is critical such as clean rooms and computer labs.
  • Be sure to consult local, state and federal guidelines and regulations.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
13 lb, 5.9 kg
Airflow (CFM)
124
Static Lift - in
75
Motor
744 W/6.2 A/120 V
Decibel - dBA
64
Capacity
Dry Fit - 10 qt, 11 L
Certifications
UL Listed, CSA Listed
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
Four Level Filtration w/HEPA: 2283 sq. in. total area
Filtration (sq. in)
8.5"x8.5"x27"
Hose Length (ft)
4
UPC Code
693822074719 
Intercept Micro Filter
100291
Micro Cloth Filter
100565
Foam Filter Media
100343
HEPA Media Filter
104274PT
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam LineVacer HEPA 10 qt. Backpack Vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. LineVacer HEPA Backpack Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Upholstery Tool - An all-purpose tool ideal for furniture
  6. Hard Floor Tool - Nylon brush ideal for floors without high gloss finish such as tile, vinyl, concrete
  7. Scalloped Carpet Tool - Ideal for low to medium pile carpets (not recommended for high pile carpets)
  8. Two-Piece Wand - Lightweight aluminum wand for extended reach
  9. Bulk Pick-Up Tool - Ideal for large debris pick up
  10. 50' Extension Cord - Plug in once and vacuum entire area
  11. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A