Image for Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Remediation Tool Kit from ProTeam
???PD_NAME???

Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Remediation Tool Kit

SKU: 107467
Tool Kit
Availability
Price
$569.00

Don’t let its small, compact size fool you. The Super Coach Pro 6 commercial backpack vacuum delivers unsurpassed power in a new, ergonomically enhanced frame. Easily tackle cleanup after a fire, flood or other natural disaster with this commercial backpack vacuum's Remediation Tool Kit.

    The powerful Super Coach Pro 6 offers the utmost quality you expect from a backpack vacuum while boasting these essential features:
  • Freedom of Movement -
    FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape -
    Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • 36" One-Bend Bulk Pick-Up Tool - 
    Suck up larger debris with the bulk pick-up tool.
  • Multi-Surface Cleanup -
    Clean messes on multiple surface types with this vacuum's included floor tools.
  • Easy Filter Bag Change -
    Quick-release, die cast latches improve filter compartment seal.
Image of what is included in the box of ProTeam Super Coach Pro 6, 6 quart backpack vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. Super Coach Pro 6 Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Bulk Pick–Up Tool – Ideal for large debris pick up
7. Scalloped Carpet Tool – Ideal for low to medium pile carpets (not recommended for high pile carpets)
7. Hard Floor Tool – Nylon brush ideal for floors without high gloss finish such as tile, vinyl, concrete
9. Two-Piece Wand – Lightweight aluminum wand for extended reach
10. 50’ Extension Cord – Plug in once and vacuum entire area
11. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Remediation Tool Kit:

Weight - lb. or kg 11.6, 5.25
Airflow - CFM 159
Static Lift - in. 96
Power - Watts 1108
Amperage 9.5
Voltage 120
Decibel - dBA 65.8
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration w/HEPA: 1054 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 107374 (Closed Filter)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification UL Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 18
Item Width - in. 10.125
Item Depth - in. 7.125
Carpet Tool 100147
Hard Surface Tool 100623
Wand 101338
Dust Brush 100110
Upholstery Tool 100115
Bulk Pick Up Tool 100150
Extension Cord 101678
Intercept Micro Filter 107314
Micro Cloth Filter 834072
Foam Filter Media 510184
HEPA Filter 107315
Unit of Measurement - EA PK SET EA